Architecture Overview
 
Vicor's Key Product Attributes and Compatible Power System Architectures
 
 

Since the introduction of the DC-DC converter “brick” in 1982, Vicor has advanced power component paradigms that enable our customers to design power system solutions meeting their unique requirements with standard off-the-shelf building blocks.

Considerable investment in R&D has led to products that represent three distinct types of power components:
 
Brick Products
With an area of 3.3 in2 to 10.1 in2 and a height of 0.50 in., brick products are designed for through-hole mounting to a customer’s PCB with flexible thermal management, including a wide range of
heat-sink options.
   
V•I Chip Products
With an area of 0.5 in2 to 2 in2 and a height of 0.265 in., V•I Chip products are designed to surface mount on a customer’s board with power density up to 1.5 kW per in3 and current density
up to 110 A per in2.
   
Picor Products
With an area of 0.05 in2 to1 in2 and a height less than 0.25 in., silicon-based Picor products are designed to surface mount on a customer’s board and provide high density power conversion and power management functions.
 
 
 
Key Attributes  
Brick
Products
 
V•I Chip
Products
 
Picor
Products
 
  
Typical Mounting  
Through-hole,
pin connections
 
Surface Mount,
J Lead
 
Surface Mount,
LGA
  
 
Thermal Management  
Base-plate
 
Case and PCB
 
Case and PCB
 
 
Package Height  
0.5 in
 
0.265 in
 
< 0.25 in
 
 
Power Density  
Up to 145 W / in3
 
Up to 1.5 kW / in3
 
Up to 1 kW / in3
 
 
Package Area  
3.3 in2 to 10.1 in2
 
0.5 in2 to 2 in2
 
0.05 in2 to 1 in2
 
21 cm2 to 65 cm2
 
3.3 cm2 to 13 cm2
 
0.33 cm2 to 6.4 cm2
 
 
 
 
These power component paradigms support the power system architecture of your choice. The most efficient and cost-effective architecture often involves a combination of these power component paradigms.  The following table illustrates the relationship between power system architectures and these products:
 
Power Systems Architectures  
Brick
Products
 
V•I Chip
Products
 
Picor
Products
 
 
Distributed Power Architecture (DPA)  
AC-DC conversion
and filtering at front-end,
DC-DC conversion
at point of load,
Through-hole mount,
Base-plate cooling
 
AC-DC conversion
and filtering at front-end, DC-DC conversion
at point of load,
Surface mount,
PCB/Heatsink cooling
 
Filtering,
Power Management Functions,
DC-DC conversion
at point of load,
PCB/Heatsink cooling
 
 
Intermediate Bus  
Bus Converters,
Through-hole mount,
Base-plate cooling
 
Bus Converters,
Surface mount,
PCB/Heatsink cooling
 
Filtering,
Power Management Functions,
DC-DC conversion
at point of load,
PCB/Heatsink cooling
             
             
Factorized Power Architecture (FPA)  
VI Bricks provide POL Current Multiplication-Factorized Regulation, Through-hole mount,
Base-plate cooling
 
V•I Chips provide POL Current Multiplication-Factorized Regulation, Surface mount,
PCB/Heatsink cooling
 
Filtering,
Factorized Regulators, Power Management Functions,
Surface Mount,
PCB/Heatsink cooling
 
 
 
 
Contact us to help determine the best solution for your application – our Applications Engineers have decades of industry experience to help you find the most efficient, cost-effective solution for your power system needs.