VIPAC and VIPAC Array Accessories
Connectors – For VIPAC only
  115/230 Autoranging Input (Using HUB 820-s, 1200-s or 1800-s)
 
  All Connectors are RoHS Compatible
 
  Click img. to enlarge   Description   P/N   RoHS   Technical Drawing
                   
    HUB Connection  
21393
 
  PDF | DXF
    AC Input Connector  
22499
 
  PDF | DXF
    Input/Output Interface Connector  
22988
 
  PDF | DXF
   
    Connector Kit  
    23485R *
 
  PDF | DXF
                   
      * Connector Kit includes HUB, AC Input & I/O Connectors            
   
 
  115/230 Autoranging Input (Using HUB 2200-s, 2700-s or 3300-s)
 
  All Connectors are RoHS Compatible
 
  Click img. to enlarge   Description   P/N   RoHS   Technical Drawing
                   
    HUB Connection  
21394
 
  PDF | DXF
    AC Input Connector  
22499
 
  PDF | DXF
    Input/Output Interface Connector  
22988
 
  PDF | DXF
   
    Connector Kit  
  23486R *
 
  PDF | DXF
                   
      * Connector Kit includes HUB, AC Input & I/O Connectors            
 
   
 
  For 28 V MIL-COTS VIPAC
 
  Click img. to enlarge   Description   P/N   Technical Drawing
               
    DC Input Connector  
21394
 
    Input/Output Interface Connector  
22988
  PDF
   
    VIPAC Mating Connector Kit  
23487R
 
Connectors - For VIPAC Array Only
 
  All Connectors are RoHS Compatible
                   
 
Click img.
to enlarge
 
Description
 
P/N
 
RoHS
 
Technical
Drawing
                   
    Input Connnector Kit  
24828
 
 
PDF
Covers – For VIPAC only
All Covers are RoHS Compatible
 
  Click img. to enlarge   Description   Assembly Drawing   Model Type   P/N   RoHS   Technical Drawing
         
 
               
    Wide Cover   PDF | DXF  
VP-A
 
29478
 
  PDF | DXF
    Wide Cover   PDF | DXF  
VP-B
 
29478
 
  PDF | DXF
    Wide Cover   PDF | DXF  
VP-C
 
29478
    PDF | DXF
 
 
 
All Covers are RoHS Compatible
 
  Click img. to enlarge   Description   Assembly Drawing   Model Type   P/N   RoHS   Technical Drawing
                           
    Narrow Cover   PDF | DXF  
VP-D
 
29477
 
 
PDF | DXF
    Narrow Cover   PDF | DXF  
VP-E
 
29477
 
  PDF | DXF
    Narrow Cover   PDF | DXF  
VP-F
 
29477
 
  PDF | DXF
    Narrow Cover   PDF | DXF  
VP-G
 
29477
 
  PDF | DXF
Holdup Box (HUB) – For VIPAC only
All Holdup Boxes are RoHS Compatible
                           
  Click img. to enlarge   Description   Height of HUB   Capacitance   P/N   RoHS   Technical Drawing
                           
    Holdup Box  
1.55"
 
410 µF
 
HUB820-S
 
  PDF | DXF
    Holdup Box  
1.75"
 
600 µF
 
HUB1200-S
 
  PDF | DXF
    Holdup Box  
2.14"
 
900 µF
 
HUB1800-S
 
  PDF | DXF
    Holdup Box  
2.85"
 
1,100 µF
 
HUB2200-S
 
  PDF | DXF
    Holdup Box  
3.52"
 
1,350 µF
 
HUB2700-S
 
  PDF | DXF
    Holdup Box  
3.52"
 
1,650 µF
 
HUB3300-S
 
  PDF | DXF
                           
       HUB contains two (2) capacitors of the value shown.    
LugMates
All LugMates are RoHS Compatible
                   
  Click img. to enlarge   Description   P/N   RoHS   Technical Drawing
                   
    Maxi / Mini LugMate Control Connector   16385     PDF | DXF
   
    Maxi / Mini LugMate Connector Kit   23488R     PDF | DXF
 
    Micro LugMate Connector Kit   23489*     PDF | DXF
       * Includes two (2) Lugs            
PlugMates
All PlugMates are RoHS Compatible
                   
  Click img. to enlarge   Description   P/N   RoHS   Technical Drawing
                   
    Maxi PlugMate Housing (for 24 Pins)   25044     PDF | DXF
    Maxi PlugMate Pins (24)   24796     PDF
   
    Maxi PlugMate Connector Kit      25061 *    
                   
      * Includes Housing and (24) Pins            
   
                   
    Mini PlugMate Housing (for 18 Pins)   25050     PDF | DXF
    Mini PlugMate Pins (18)   24796     PDF
   
    Mini PlugMate Connector Kit      25067 *    
                   
      * Includes Housing and (18) Pins            
   
                   
    Micro PlugMate Housing (for 8 Pins)   25056     PDF | DXF
    Micro PlugMate Pins (8)   24796     PDF
   
    Micro PlugMate Connector Kit      25073 *      –
                   
      * Includes Housing and (8) Pins            
Standoffs
All Standoffs are RoHS Compatible
                   
 
Click img. to enlarge
 
Description
 
P/N
 
RoHS
 
Technical Drawing
                   
    Long Standoff Kit  
23709R
     
     
    Short Standoff Kit  
23710R
     
Thermal Management – For VIPAC Array only
   
  Longitudinal Heat Sinks
  All Heat Sinks are RoHS Compatible
                       
  Click img. to enlarge   Description   Model Type   P/N   RoHS   Technical Drawing
                       
    Dual Mini   VA-A   32161     PDF | DXF
    Singlle Mini / Dual Micro   VA-B   32161   RoHS Checkmark Icon   PDF | DXF
    Triple Micro   VA-C   32161   RoHS Checkmark Icon   PDF | DXF
    Single Maxi   VA-D   32161   RoHS Checkmark Icon   PDF | DXF
 
    Dual Mini / Single Micro   VA-E   32176   RoHS Checkmark Icon   PDF | DXF
    Quad Micro   VA-F   32176   RoHS Checkmark Icon   PDF | DXF
 
    Single Mini   VA-G   32177   RoHS Checkmark Icon   PDF | DXF
    Dual Micro   VA-G   32177   RoHS Checkmark Icon   PDF | DXF
   
   
   
  Transverse Heat Sinks
  All Heat Sinks are RoHS Compatible
                       
  Click img. to enlarge   Description   Model Type   P/N   RoHS   Technical Drawing
                       
    Dual Mini   VA-A   32178     PDF | DXF
    Singlle Mini / Dual Micro   VA-B   32178     PDF | DXF
    Triple Micro   VA-C   32178     PDF | DXF
    Single Maxi   VA-D   32178     PDF | DXF
 
    Dual Mini / Single Micro   VA-E   32179     PDF | DXF
    Quad Micro   VA-F   32179     PDF | DXF
 
    Single Mini   VA-G   32180     PDF | DXF
    Dual Micro   VA-G   32180     PDF | DXF

 

Vicor's experienced Application Engineers are here to help.
Contact Customer Service:
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Customer Service:
Contact Us  »