| Reference Part Number Chart | |||||||
| | | | | | | ||
| Family | Product | Product Grade | |||||
| VI = Non-RoHS VE = RoHS | E = –10°C to +100°C C = –25°C to +100°C I = –40°C to +100°C M = –55°C to +100°C | ||||||
| Listing of Product Part Numbers to “Add to Cart ” | ||||||||||
| Please refer to the Part Number Chart above. To “add to cart | ||||||||||
| | ||||||||||
| E-Grade (–10 to +100°C) | C-Grade (–25 to +100°C) | I-Grade (–40 to +100°C) | M-Grade (–55 to +100°C) | |||||||
| | ||||||||||
| Non-RoHS | ||||||||||
| | ||||||||||
| RoHS | ||||||||||