Configure and Order an Autoranging Rectifier Module (ARM) Online
 
       Reference Part Number Chart
               
 











 
  Product   Product Grade   Product Grade Baseplate  
 

   E = –10°C to +100°C
   C = –20°C to +100°C  
   T = –40°C to +100°C [a]
   H = –40°C to +100°C [a]  

       1 = Short
       2 = Long
       S = Short ModuMate
       N = Long ModuMate
       F = Short RoHS
       G = Long RoHS
     Blank = Slotted
     2 = Threaded
     3 = Through hole
  [a] T-Grade storage temp. is –40°C; H-Grade storage temp is –55°C      
               

 

       Listing of Product Part Numbers to “Add to Cart ”
 
       Please refer to the Part Number Chart above. To “add to cart click on the specific Part Number below.
             
  Power   E-Grade
(–10 to +100°C)
C-Grade
(–20 to +100°C)
T-Grade
(–40 to +100°C)
H-Grade
(–40 to +100°C)
  500 W / 750 W
(Non-RoHS)
 
  500 W / 750 W
(RoHS)
 
             
  Power   E-Grade
(–10 to +100°C)
C-Grade
(–20 to +100°C)
T-Grade
(–40 to +100°C)
H-Grade
(–40 to +100°C)
  750 W / 1,500 W
(Non-RoHS)
 
  750 W / 1,500 W
(RoHS)