Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!
(349.25 x 177.8 x 64.77 mm)
The Badger is a ruggedized, extremely low-profile PFC power supply from our Custom Power Solutions.
Accepting input voltages of 85 to 264 Vac, or 100 to 380 Vdc, the Badger can provide up to 1,500 Watts. The Badger can provide up to 12 isolated outputs and is factory configured to exact user requirements. Its inherent flexibility comes from the use of Vicor's modular DC-DC converters.
| Drawing Number | Description | Technical Drawing | ||||||
| – | Outline Drawing for Badger |