Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!
(per module):
(full brick):
(116,9 x 61,0 x 12,7 mm)
BatMod current source modules are ideal for use with equipment that requires a controlled current output - such as battery chargers, metal platers, and laser diode arrays. They are compatible with all major battery types used in applications for vehicles such as golf carts, fork lifts, automated guided vehicles, and electric cars. Each module offers output currents up to 14.5 Amps and open circuit output voltages up to 66 Vdc.
Booster modules enable the designer to create systems for higher power applications, such as battery chargers, up to Kilowatt levels.
Download Entire Manual
VI-200, VI-J00 Design Guide and Applications Manual »
Download Individual Chapters
Filter and Front-End Module Chapters
Power System Chapters
General Chapters
These calculator programs allow users to determine values that help with accessory
component selection for power system design.
Trim Resistor Calculators
Trim resistors for fixed output voltage trimming
»
Trim resistors for variable output voltage trimming »
Trim resistors for setting float voltage and charge current in battery chargers designed with BatMod modules
»
Hold-up Capacitor Calculator
Holdup capacitors for use with ARM modules
»
Thermal Calculators
Thermal impedance calculator
»
Thermal data and heat sink selection tool
»
This is a downloadable Excel file.
cURus – UL 60950-1, CSA 60950-1
cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
CE Marked – Low Voltage Directive (2006/95/EC)
CB Certificate – IEC 60950-1:2001
Input Voltage – 48 V
IAM - Input Attenuator Module - DC input, front-end module providing transient protection, inrush current limiting and EMI filtering for VI-200 and VI-J00 DC-DC converters.
Input Voltage – 150 V
AIM - AC Input Front-end Module - The AIM is an AC front-end module which interfaces directly with worldwide AC mains to provide line rectification, EMI filtering, transient protection, and inrush limiting.
Input Voltage – 300 V
AIM - AC Input Front-end Module - The AIM is an AC front-end module which interfaces directly with worldwide AC mains to provide line rectification, EMI filtering, transient protection, and inrush limiting.
IAM - Input Attenuator Module - DC input, front-end module providing transient protection, inrush current limiting and EMI filtering for VI-200 and VI-J00 DC-DC converters.
RAM - Ripple Attenuator Module - RAM may be connected to VI-200 or VI-J00 converters with output voltages from 5 – 50 Volts, to limit total output noise to less than 3 mV peak-to-peak at loads up to 20 Amps.
FARM - Filter / Autoranging Rectifier Module - The FARM is an AC front-end module which provides EMI filtering, autoranging line rectification and inrush current limiting.
ENMods - Modular AC Front-end System - The ENMods system combines EMI filtering with the FARM and MiniHAM modules creating an AC front end fully compliant with European norms for harmonic current limits, EMI and input transient immunity.
Off-line Front End - Vicor's family of off-line front ends interface any 300 Vin DC-DC converters or configurable products, to 100, 115, 230 or 240 Vac single-phase and 208 Vac three-phase mains.
High Boost HAM - AC Harmonic Attenuator Module - The HAM module is a full-wave rectifier with a high-frequency zero-current switching (ZCS) boost converter providing up to 675 Watts of power in a full-brick package.
| Click img. to enlarge | Description | P/N | Capacitance | Voltage Rating | RoHS | Technical Drawing | |||||
|
|
Al-El (10 mm x 16 mm) | 30468 | 270 µF | 25 V |
|
PDF | DXF | |||||
| Al-El (16 mm x 15 mm) | 33985 | 820 µF | 25 V |
|
PDF | DXF | ||||||
| Al-El (10 mm x 16 mm) | 30788 | 68 µF | 63 V |
|
PDF | DXF | ||||||
| Al-El (10 mm x 16 mm) | 30787 | 220 µF | 63 V |
|
PDF | DXF | ||||||
| Al-El (12 mm x 25 mm) | 30799 | 10 µF | 450 V |
|
PDF | DXF | ||||||
|
|
|||||||||||
|
|
Tantalum | 30506 | 120 µF | 20 V |
|
PDF | DXF | |||||
| Tantalum | 30507 | 68 µF | 30 V |
|
PDF | DXF | ||||||
| Tantalum | 30259 | 27 µF | 50 V |
|
PDF | DXF | ||||||
|
|
|||||||||||
|
|
Y-Cap | 01000 | 4,700 pF | 250 Vac |
|
PDF | DXF | |||||
| Y-Cap | 03285 | 4,700 pF | 250 Vac |
|
PDF | DXF | ||||||
| Y-Cap Surface Mount | 25283 | 4,700 pF | 250 Vac |
|
PDF | DXF | ||||||
|
|
|||||||||||
| Multilayer Film Cap | 34610 | 0.61 µF | 250 V |
|
PDF | DXF | ||||||
| Heat sinks used with Vicor's BatMod module (not for Maxi modules) | |||||||||||
|
Click img. to enlarge
|
Description |
|
P/N |
RoHS
|
Technical Drawing
|
||||||
|
|
0.90" Longitudinal Fins | 30089 |
|
||||||||
|
|
|||||||||||
|
|
0.90" Transverse Fins | 30090 |
|
||||||||
|
|
|||||||||||
|
|
0.70" Longitudinal Fins | 30775 |
|
|
|||||||
|
|
|||||||||||
|
|
0.70" Transverse Fins | 30193 |
|
||||||||
|
|
|||||||||||
|
|
1.45" Longitudinal Fins | 30780 |
|
||||||||
|
|
|||||||||||
|
|
0.40" Transverse Fins | 30194 |
|
PDF | DXF | |||||||
| Heat Sink Thermal Data and Calculator » | |||||||||||
|
|
|||||||||||
| ThermMate Thermal Pads (10 pieces per package) | |||||||||||
|
Click img. to enlarge
|
Description | P/N | Thickness |
RoHS
|
Technical Drawing
|
||||||
|
|
For use with Vicor BatMod modules* | 20266 | 0.007" |
|
|||||||
|
|
|
||||||||||
| * NOT for use with Vicor Maxi modules | |||||||||||
|
|
|||||||||||
| Grounding Clips | |||||||||||
|
Click img. to enlarge
|
Description |
|
P/N |
RoHS
|
Technical Drawing
|
||||||
|
|
For use with FinMod, Longitudinal 0.25" Fins (-F1) | 32185 |
|
||||||||
| For use with FinMod, Longitudinal 0.50" Fins (-F2) | 32185 |
|
PDF | DXF | ||||||||
| For use with FinMod, Transverse 0.25" Fins (-F3) | 32186 |
|
PDF | DXF | ||||||||
| For use with FinMod, Transverse 0.50" Fins (-F4) | 32186 |
|
PDF | DXF | ||||||||
| For use with SlimMod Flangless package (-S) | 32187 |
|
PDF | DXF | ||||||||