Configure and Order a Filter / Autoranging Rectifier Module (FARM) Online
 
       Reference Part Number Chart
             
     
  Product Type Product Grade Pin Style Baseplate  
    1 = 500 W / 750 W
  2 = 750 W / 1,000 W
     E = –10°C to +100°C
     C = –20°C to +100°C  
     T = –40°C to +100°C [a]
     H = –40°C to +100°C [a]
      1 = Short
      2 = Long
      S = Short ModuMate
      N = Long ModuMate
      F = Short RoHS
      G = Long RoHS
     1 = Slotted
     2 = Threaded
     3 = Through hole
  [a] T-Grade storage temp. is –40°C; H-Grade storage temp is –55°C      
             

 

       Listing of Product Part Numbers to “Add to Cart ”
 
       Please refer to the Part Number Chart above. To “add to cart click on the specific Part Number below.
                     
  Power   E-Grade
(–10 to +100°C)
  C-Grade
(–20 to +100°C)
  T-Grade
(–40 to +100°C)
  H-Grade
(–40 to +100°C)
 
  500 W / 750 W
(Non-RoHS)
         
  500 W / 750 W
(RoHS)
         
                     
  Power   E-Grade
(–10 to +100°C)
  C-Grade
(–20 to +100°C)
  T-Grade
(–40 to +100°C)
  H-Grade
(–40 to +100°C)
 
  750 W / 1,000 W
(Non-RoHS)
         
  750 W / 1,000 W
(RoHS)