| Reference Part Number Chart | |||||||
|
|
|
|
|
|
|
||
| Family | Product Type | Product Grade | Output Power | ||||
| VI = Non-RoHS VE = RoHS |
HAM = Driver HAM HAMD = Driver HAM for use with the BAMD BAMD = Booster HAM |
E = –10°C to +85°C C = –25°C to +85°C I = –40°C to +85°C M = –55°C to +85°C |
M = 600 W L = 675 W |
||||
| Listing of Product Part Numbers to “Add to Cart ” | ||||||
|
Please refer to the Part Number Chart above. To “add to cart |
||||||
|
|
||||||
| Power |
E-Grade (–10 to +85°C) |
C-Grade (–25 to +85°C) |
I-Grade (–40 to +85°C) |
M-Grade (–55 to +85°C) |
||
|
|
||||||
|
600 W (Non-RoHS) |
VI-HAM-EM »
|
VI-HAM-CM »
|
VI-HAM-IM »
|
VI-HAM-MM »
|
||
|
|
||||||
|
600 W (RoHS) |
VE-HAM-EM »
|
VE-HAM-CM »
|
VE-HAM-IM »
|
VE-HAM-MM »
|
||
|
|
||||||
| Power |
E-Grade (–10 to +85°C) |
C-Grade (–25 to +85°C) |
I-Grade (–40 to +85°C) |
M-Grade (–55 to +85°C) |
||
|
|
||||||
|
675 W (Non-RoHS) |
VI-HAM-EL »
|
VI-HAM-CL »
|
VI-HAM-IL »
|
VI-HAM-ML »
|
||
|
|
||||||
|
675 W (RoHS) |
VE-HAM-EL »
|
VE-HAM-CL »
|
VE-HAM-IL »
|
VE-HAM-ML »
|
||