Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!
MIL-STD-704D/E/F
4.6"x2.4"x0.5" (116,9x61,0x12,7mm)
2.28"x2.4"x0.5" (57,9x61,0x12,7mm)
The MI-Series is designed for applications utilizing distributed power architecture and is based on Vicor's VI-200 / VI-J00 family of zero- current switching, component level DC-DC converters. Operating at frequencies up to 1 MHz, the MI-Series offers state-of-the-art performance in terms of power density, efficiency, noise, ease of use, and reliability.
All units are manufactured in ISO 9001-registered facilities. Vicor's industry standard package enables the MI-Series to meet MIL-STD-810 environmental requirements for humidity, fungus, salt, fog, explosive atmosphere, acceleration, vibration, and shock.
Standard features such as wide output trimming / programming, current limiting, remote sense, logic enable / disable, and latching OVP and OTP combine to offer a high degree of protection, versatility, and reliability for military power systems.
Soldering Methods and Procedures for Vicor Power Modules »
Powering Dynamic Loads »
Meeting Conducted Noise Standards »
Designing a Power Supply with Multiple Input Options »
Creating High Voltage Outputs »
Using Modular DC-DC Converters to Meet European Standards for Railway Applications »
Current Share Board »
Constant Current Control for DC-DC Converters »
Undervoltage / Overvoltage Lockout »
Download Entire Manual
VI-200, VI-J00 Design Guide and Applications Manual »
Download Individual Chapters
Filter and Front-End Module Chapters
Power System Chapters
General Chapters
These calculator programs allow users to determine values that help with accessory
component selection for power system design.
Trim Resistor Calculators
Trim resistors for fixed output voltage trimming »
Trim resistors for variable output voltage trimming »
Trim resistors for setting float voltage and charge current in battery chargers designed with BatMod modules »
Hold-up Capacitor Calculator
Holdup capacitors for use with ARM modules »
Thermal Calculators
Thermal impedance calculator »
Thermal data and heat sink selection tool »
This is a downloadable Excel file.
PowerBench™ – MI-200 / MI-J00 Product Configurator »
The MI-200 / MI-J00 configurator allows you to select from the largest offering of DC-DC converter products in the industry. By selecting input voltage, output voltage, power level, and grade you will receive a part number, price, and delivery date.
MI-200 Family DC-DC Converters
cURus – UL 60950-1, CSA 60950-1
cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
CE Marked – Low Voltage Directive (2006/95/EC)
CB Certificate – IEC 60950-1:2001
MI-J00 Family DC-DC Converters
cURus – UL 60950-1, CSA 60950-1
cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
CE Marked – Low Voltage Directive (2006/95/EC)
CB Certificate – IEC 60950-1:2001
MI-IAM – Input Attenuator Module - DC Input, front-end modules providing transient protection, inrush current limiting and EMI filtering for MI-200 and MI-J00 DC-DC converters.
MI-RAM – Ripple Attenuator Module - MI-RAM may be connected to MI-200 or MI-J00 converters with output voltages from 5 – 50 Volts, to limit total output noise to less than 3 mV peak-to-peak at loads up to 20 Amps.
MicroRAM – Ripple Attenuator Module - The MicroRAM combines both active and passive filtering to achieve greater than 40 dB of noise attenuation from over a range of 3 – 30 Vdc.
MI-AIM – AC Input Front-End Module - The MI-AIM is an AC front-end module which interfaces directly with AC mains to provide line rectification, EMI fltering, transient protection, and inrush lmiting.
Maxi, Mini and Micro DC-DC Converters - Our Maxi, Mini and Micro models (full, half, quarter-brick) DC-DC converters feature a patented low noise design with the highest reliability and power density available.
MI-200 / MI-J00 DC-DC Converters - The MI-series is designed for MIL-COTS applications utilizing distributed power architecture and is based on Vicor's zero-current switching, component level DC-DC converters.
MIL-COTS VIPAC Array – Chassis Mount DC-DC Converter - VIPAC Arrays are a highly flexible 24 and 300 Vdc inut power system that can be configured with as many as four user-definable outputs, with power capability, up to 750 W.
|
Click on part number below. |
| Terminal block for MI-200 / MI-J00-size modules | ||||||||
| Click img. to enlarge | Description | P/N | Technical Drawing | |||||
|
|
Rugged chassis-mount housing for MI-200 module * (add-B1 suffix to module number for preinstalled) |
06322
|
PDF | DXF | |||||
|
Rugged chassis-mount housing for MI-J00 module (add-B1 suffix to module number for preinstalled) |
18952
|
PDF | DXF | ||||||
| * Not for use with HAM module. | ||||||||
|
Click on part number below. |
| Click img. to enlarge | Description | P/N | Capacitance | Voltage Rating | Technical Drawing | ||||||
|
|
SMT Polymer |
23484-337
|
330 µF | 6.3 V | PDF | DXF | ||||||
| SMT Polymer |
23484-477
|
470 µF | 6.3 V | PDF | DXF | |||||||
| SMT Polymer |
23579-227
|
220 µF | 10 V | PDF | DXF | |||||||
|
|
|||||||||||
|
|
Al-El (10 mm x 16 mm) | 30468 |
270 µF | 25 V | PDF | DXF | ||||||
| Al-El (16 mm x 15 mm) | 33985 |
820 µF | 25 V | PDF | DXF | |||||||
| Al-El (10 mm x 16 mm) |
30788
|
68 µF | 63 V | PDF | DXF | |||||||
| Al-El (10 mm x 16 mm) |
30787
|
220 µF | 63 V | PDF | DXF | |||||||
| Al-El (12 mm x 25 mm) |
30799
|
10 µF | 450 V | PDF | DXF | |||||||
|
|
|||||||||||
|
|
Tantalum |
30800
|
270 µF | 10 V | PDF | DXF | ||||||
| Tantalum |
30506
|
120 µF | 20 V | PDF | DXF | |||||||
| Tantalum |
30507
|
68 µF | 30 V | PDF | DXF | |||||||
| Tantalum |
30259
|
27 µF | 50 V | PDF | DXF | |||||||
|
|
|||||||||||
|
|
Y-Cap Surface Mount |
30802
|
1,500 pF | 250 V | PDF | DXF | ||||||
| Y-Cap Surface Mount |
25283
|
4,700 pF | 250 Vac | PDF | DXF | |||||||
| Y-Cap |
00770
|
1,500 pF | 250 Vac | PDF | DXF | |||||||
| Y-Cap | 01000 |
4,700 pF | 250 Vac | PDF | DXF | |||||||
| Y-Cap |
33643
|
0.01 µF | 250 V | PDF | DXF | |||||||
| Y-Cap |
03093
|
0.022 µF | 250 V | PDF | DXF | |||||||
|
|
|||||||||||
| Multilayer Film Cap | 34610 |
0.61 µF | 250 V | PDF | DXF | |||||||
|
Click on part number below. |
| Common Mode | ||||||||
| Click img. to enlarge | Description | P/N | Inductance | Rated Current | DCR (max) |
Technical Drawing | ||
|
|
Common-mode input |
31743
|
1,000 µH | 12 A | 6.5 mΩ | PDF | DXF | ||
| Common-mode input |
32006
|
1,300 µH | 13 A | 14 mΩ | PDF | DXF | |||
| Common-mode input |
31943
|
2,163 µH | 1 A | 42 mΩ | PDF | DXF | |||
| Common-mode input |
31742
|
3,000 µH | 7 A | 18 mΩ | PDF | DXF | |||
|
|
||||||||
|
|
Common-mode output |
36-00029-06
|
70 µH | 80 A | 0.4 mΩ | |||
| Common-mode output |
36-00029-07
|
110 µH | 60 A | 0.6 mΩ | ||||
| Common-mode output |
36-00029-01
|
335 µH | 40 A | 2 mΩ | PDF | DXF | |||
| Common-mode output |
36-00037
|
420 µH | 20 A | 5 mΩ | ||||
| Common-mode output |
36-00029-04
|
1,270 µH | 10 A | 10 mΩ | PDF | DXF | |||
|
|
||||||||
| Differential Mode | ||||||||
|
|
Differential-mode input |
33206
|
22 µH | 12 A | 5.5 mΩ | PDF | DXF | ||
| Differential-mode input |
36-00036
|
1,000 µH | 4 A | 250 mΩ | – | |||
|
|
||||||||
|
|
Differential-mode output |
30268
|
0.2 µH | 40 A | – | PDF | DXF | ||
| Differential-mode output |
32012
|
27 µH | 12 A | – | ||||
| Differential-mode output |
32497
|
1.8 µH | 10 A | – | PDF | DXF | |||
|
|
||||||||
| Output-sense compensation |
36-00030
|
1,000 µH | – | – | ||||
|
|
||||||||
| Surface Mount | Download Surface-Mount Inductor Data Sheet » | |||||||
|
|
Surface-mount inductor |
31499-16
|
0.37 µH | 100 A | 0.23 mΩ | PDF | DXF | ||
| Surface-mount inductor |
31499-15
|
0.66 µH | 75 A | 0.42 mΩ | PDF | DXF | |||
| Surface-mount inductor |
31499-14
|
1.03 µH | 60 A | 0.58 mΩ | PDF | DXF | |||
| Surface-mount inductor |
31499-13
|
1.48 µH | 50 A | 0.82 mΩ | PDF | DXF | |||
| Surface-mount inductor |
31499-12
|
2.62 µH | 37.5 A | 1.43 mΩ | PDF | DXF | |||
| Surface-mount inductor |
31499-10
|
5.90 µH | 25 A | 3.23 mΩ | PDF | DXF | |||
| Surface-mount inductor |
31499-08
|
13.2 µH | 16.6 A | 7.56 mΩ | PDF | DXF | |||
| Surface-mount inductor |
31499-05
|
47.4 µH | 8.8 A | 29.4 mΩ | PDF | DXF | |||
| Surface-mount inductor |
31499-03
|
133 µH | 5.6 A | 81.2 mΩ | PDF | DXF | |||
| Surface-mount inductor |
31499-02
|
243 µH | 3.9 A | 156 mΩ | PDF | DXF | |||
|
Click on part number below. |
| Sockets | |||||||||
| Click img. to enlarge | Description | Pin Size | P/N | Technical Drawing | |||||
|
|
Electro-tin finish | 0.040" |
30074
|
PDF | DXF | |||||
| Electro-tin finish | 0.080" |
30075
|
PDF | DXF | ||||||
|
|
|||||||||
| Standoffs | |||||||||
| Click img. to enlarge | Description | P/N | Technical Drawing | ||||||
|
|
Six 0.25" x 0.525 Long Female, 0.25" Hex |
32183-01
|
PDF | DXF | ||||||
|
Click on part number below. |
| Heat Sinks used with Vicor's Maxi-Size Modules (not for VI-200 modules) | |||||||||||
| Click img. to enlarge | Description |
|
P/N | Technical Drawing | |||||||
|
|
0.40" longitudinal fins, threaded mounting* |
30482
|
PDF | DXF | ||||||||
| 0.90" longitudinal fins, threaded mounting* |
30188
|
PDF | DXF | |||||||||
|
|
|||||||||||
|
|
0.40" longitudinal fins, thru-hole mounting |
30718
|
PDF | DXF | ||||||||
| 0.90" longitudinal fins, thru-hole mounting |
30181
|
PDF | DXF | |||||||||
|
|
|||||||||||
|
|
0.40" transverse fins, threaded mounting* |
30778
|
PDF | DXF | ||||||||
| 0.90" transverse fins, threaded mounting* |
30196
|
PDF | DXF | |||||||||
|
|
|||||||||||
|
|
0.40" transverse fins, thru-hole mounting |
30720
|
PDF | DXF | ||||||||
| 0.90" transverse fins, thru-hole mounting |
30723
|
PDF | DXF | |||||||||
| * NOT for use with threaded baseplates | |||||||||||
| Heat Sink Thermal Data and Calculator » | |||||||||||
|
|
|||||||||||
| Heat Sinks used with Vicor's Mini-Size Modules (not for VI-J00 modules) | |||||||||||
| Click img. to enlarge | Description |
|
P/N | Technical Drawing | |||||||
|
|
0.40" longitudinal fins, threaded mounting* |
32188
|
PDF | DXF | ||||||||
| 0.90" longitudinal fins, threaded mounting* |
30189
|
PDF | DXF | |||||||||
|
|
|||||||||||
|
|
0.40" longitudinal fins, thru-hole mounting |
30195
|
PDF | DXF | ||||||||
| 0.90" longitudinal fins, thru-hole mounting |
30182
|
PDF | DXF | |||||||||
|
|
|||||||||||
|
|
0.40" transverse fins, threaded mounting* |
30184
|
PDF | DXF | ||||||||
| 0.90" transverse fins, threaded mounting |
30269
|
PDF | DXF | |||||||||
|
|
|||||||||||
|
|
0.40" transverse fins, thru-hole mounting |
30721
|
PDF | DXF | ||||||||
| 0.90" transverse fins, thru-hole mounting |
30724
|
PDF | DXF | |||||||||
| * NOT for use with threaded baseplates | |||||||||||
| Heat Sink Thermal Data and Calculator » | |||||||||||
|
|
|||||||||||
|
Click on part number below. |
|||||||||||
| Heat Sinks used with Vicor's Micro-Size Modules | |||||||||||
| Click img. to enlarge | Description |
|
P/N | Technical Drawing | |||||||
|
|
0.40" longitudinal fins, threaded mounting* |
32174
|
PDF | DXF | ||||||||
| 0.90" longitudinal fins, threaded mounting* |
30190
|
PDF | DXF | |||||||||
|
|
|||||||||||
|
|
0.40" longitudinal fins, thru-hole mounting |
30719
|
PDF | DXF | ||||||||
| 0.90" longitudinal fins, thru-hole mounting |
30183
|
PDF | DXF | |||||||||
|
|
|||||||||||
|
|
0.40" transverse fins, threaded mounting* |
32173
|
PDF | DXF | ||||||||
| 0.90" transverse fins, threaded mounting* |
30270
|
PDF | DXF | |||||||||
|
|
|||||||||||
|
|
0.40" transverse fins, thru-hole mounting |
30722
|
PDF | DXF | ||||||||
| 0.90" transverse fins, thru-hole mounting |
30725
|
PDF | DXF | |||||||||
| * NOT for use with threaded baseplates | |||||||||||
| Heat Sink Thermal Data and Calculator » | |||||||||||
|
|
|||||||||||
| Low-Profile Side-Fin Heat Sinks (Height only 0.125" above module baseplate) | |||||||||||
| Click img. to enlarge | Description |
|
P/N | Technical Drawing | |||||||
|
|
0.55" Side-Fin Heat Sink for Maxi-Sized Modules |
30096
|
|||||||||
|
|
|||||||||||
|
|
0.55" Side-Fin Heat Sink for Mini-Sized Modules |
32190
|
|||||||||
|
|
|||||||||||
|
|
0.55" Side-Fin Heat Sink for Micro-Sized Modules |
30095
|
|||||||||
| Heat Sink Thermal Data and Calculator » | |||||||||||
|
|
|||||||||||
| ThermMate Thermal Pads (10 pieces per package) | |||||||||||
| Click img. to enlarge | Description |
P/N |
Thickness | Technical Drawing | |||||||
|
|
For use with Vicor Maxi-size modules* |
20263
|
0.007" | PDF | DXF | |||||||
| For use with Vicor Mini-size modules* |
20264
|
0.007" | PDF | DXF | ||||||||
| For use with Vicor Micro-size modules |
20265
|
0.007" | PDF | DXF | ||||||||
| * NOT for use with VI-200 or VI-J00 modules | |||||||||||