MIL-COTS VIPAC Array – Chassis Mount DC-DC Converter

Product Image
Quick Links

Related Products

Value Added Resellers (VARS)
Custom Turnkey Solutions

Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!

Vicor's experienced Application Engineers are here to help.
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Us  »

These calculator programs allow users to determine values that help with accessory
component selection for power system design.


Trim Resistor Calculators
Trim resistors for fixed output voltage trimming »
Trim resistors for variable output voltage trimming »

Thermal Calculators
Thermal data and heat sink selection tool »
This is a downloadable Excel file.

VIPAC Array using both PlugMate and LugMate                
                       
Drawing
Number
  Description Maxi   Mini   Micro   RoHS   Technical Drawing
24822   VIPAC Array Configuration "A"     2
     

  PDF | DXF

24823   VIPAC Array Configuration "B"     1   2  

  PDF | DXF
24824   VIPAC Array Configuration "C"         3     PDF | DXF
24825   VIPAC Array Configuration "D" & "J"  1             PDF | DXF
24826   VIPAC Array Configuration "E"      2   1     PDF | DXF
24827   VIPAC Array Configuration "F"         4     PDF | DXF
24835   VIPAC Array Configuration "G" & "K"      2         PDF | DXF
24836   VIPAC Array Configuration "H"         2     PDF | DXF

PowerBench™– VIPAC Array Design Center (VCAD) »
VCAD allows you to configure AC-DC and DC-DC power systems with the lowest profile in the industry. With VCAD you can configure your design, and receive a part number, price, and delivery date.

Note: 24, 28, 48, 72, 110, and 150 V input VIPAC Arrays are designed primarily for military COTS and industrial applications and do not carry safety agency approvals.

M-FIAM – Filter Input Attenuator Module - DC input, front-end module providing transient protection, inrush current limiting and EMI filtering for Maxi, Mini, and Micro DC-DC converters.

M-FIAM Model   Module Compatibility   Input Voltage   Output Current   Transient Compliance   Data Sheet
M-FIAM3   300 Vin Maxi, Mini, Micro
  180 – 375 Vdc   3 Amps
  MIL-STD-704E/F   PDF
M-FIAM5B   24 / 28 Vin Maxi, Mini, Micro   14 – 36 Vdc   20 Amps
  MIL-STD-704E/F   PDF
M-FIAM9   24 / 28 Vin Maxi, Mini, Micro   10 – 36 Vdc   18 Amps
  MIL-STD-704A-F
MIL-STD-1275A/B/D
  PDF

MicroRAM - Output Ripple Attenuator Module - The MicoRAM conbines both active and passive filtering to achieve greater than 40 dB of noise attenuation from over a range of 3 to 30 Vdc.

QPO Family Output Filters - QPO filters use active filtering to reduce power supply ripple and noise in a 1.0" x 1.0"
(25 x 25 mm) surface mount package.

MIL-COTS Maxi, Mini and Micro DC-DC Converters - Our Maxi, Mini and Micro models (full, half, quarter-brick) DC-DC converters feature a patented low noise design with the highest reliability and power density available.

MI-MegaMod Family DC-DC Converters - The MI-MegaMod family of single, dual, and triple output DC-DC converters provide power system designers with cost-effective, high-performance, off-the-shelf solutions.

MI-ComPAC – DC Power Supply  - The MI-ComPAC is a complete single, dual, or triple output DC-DC power supply that delivers up to 300 W from inputs of 28 or 270 Vdc.

MIL-COTS VIPAC – Chassis Mount DC-DC Converter - The MIL-COTS VIPAC is a class of user-defined, modular power that incorporates Vicor's M-FIAM5B or M-FIAM9, which provides EMI filtering and transient protection, Vicor's Maxi, Mini, and Micro H- or M-Grade DC-DC converters, and a choice of output connections and mechanical platforms.

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
  
Click img.
to enlarge
  Description   P/N   Technical
Drawing
  Input Connnector Kit   24828 Add to Cart   PDF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
  
Click img.
to enlarge
  Description       P/N   Technical
Drawing
             
  Maxi / Mini LugMate Control Connector   16385 Add to Cart   PDF
 
  Maxi / Mini LugMate Connector Kit    23488R Add to Cart   PDF
             
             
  Micro LugMate Connector Kit   23489* Add to Cart   PDF
     * Includes two (2) Lugs        

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
  
Click img. to enlarge   Description   P/N   Technical Drawing
  Maxi PlugMate Housing (for 24 Pins)   25044  
  Maxi PlugMate Pins (24)   24796  
 
  Maxi PlugMate Connector Kit   25061* Add to Cart  
           
    * Includes Housing and (24) Pins      
           
           
  Mini PlugMate Housing (for 18 Pins)   25050  
  Mini PlugMate Pins (18)   24796  
 
  Mini PlugMate Connector Kit   25067* Add to Cart  
           
    * Includes Housing and (18) Pins      
           
           
  Micro PlugMate Housing (for 8 Pins)   25056  
  Micro PlugMate Pins (8)   24796  
 
  Micro PlugMate Connector Kit   25073* Add to Cart  
           
    * Includes Housing and (8) Pins      

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
  
Click img. to enlarge   Description   P/N   Technical Drawing
             
  Long Standoff Kit   23709R Add to Cart   DXF | PDF
   
  Short Standoff Kit   23710R Add to Cart   DXF | PDF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Longitudinal Heat Sinks
 
Click img. to enlarge   Description   Model Type   P/N   Technical
Drawing
 
  Dual Mini   VA-A   32161 Add to Cart   PDF
  Singlle Mini / Dual Micro   VA-B   32161 Add to Cart   PDF
  Triple Micro   VA-C   32161 Add to Cart   PDF
  Single Maxi   VA-D   32161 Add to Cart   PDF
   
  Dual Mini / Single Micro   VA-E   32176 Add to Cart   PDF
  Quad Micro   VA-F   32176 Add to Cart   PDF
   
  Single Mini   VA-G   32177 Add to Cart   PDF
  Dual Micro   VA-G   32177 Add to Cart   PDF
 
 
Transverse Heat Sinks
 
Click img. to enlarge   Description   Model Type   P/N   Technical
Drawing
                 
  Dual Mini   VA-A   32178 Add to Cart   PDF
  Singlle Mini / Dual Micro   VA-B   32178 Add to Cart   PDF
  Triple Micro   VA-C   32178 Add to Cart   PDF
  Single Maxi   VA-D   32178 Add to Cart   PDF
   
  Dual Mini / Single Micro   VA-E   32179 Add to Cart   PDF
  Quad Micro   VA-F   32179 Add to Cart   PDF
   
  Single Mini   VA-G   32180 Add to Cart   PDF
  Dual Micro   VA-G   32180 Add to Cart   PDF