Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!
(per module):
MIL-COTS VI BRICK PRM, VTM, and BCM modules utilize the technical advantages of Factorized Power™ including high density and efficiency, low noise operation, fast transient response, and elimination of bulk capacitance at the point of load (POL). These regulation and transformation modules provide the flexibility and scalability to design for unique requirements based on multiple outputs, power levels and physical layout. The rugged aluminum baseplate enclosure and through-hole pin connection provide a simplified platform for mounting and thermal management.
The MIL-COTS VI BRICK PRM operates from a wide input range of 16 – 50 Vdc, meeting many of the ground vehicle and airborne requirements of MIL-STD-1275 and MIL-STD-704. Rated for 120 W, the 28 V PRM produces a nominal factorized bus voltage of 36 Vdc, controllable over the range of 26 – 50 Vdc. The downstream isolated VI BRICK VTM is available with twelve voltage division ratios from 1:1 to 1:32 and provides the user with flexibility to supply up to 100 A or 120 W at any output voltage from 1 to 50 Vdc in a surface-mount package occupying only 1 square inch.
The MIL-COTS VI BRICK Bus Converter Module (BCM) is a high efficiency (>96%), Sine Amplitude Converter (SAC) operating from MIL-STD-704E/F 270 Vdc and delivering an isolated 30.0 – 41.3 Vdc or 38.3 – 55.0 Vdc. The BCM is suitable for use with the MIL-COTS PRM–Regulator and VTM–Current Multiplier, and is ideal for aircraft distributed power applications.
AN:002 – PRM/VTM Parallel Operation »
AN:003 – Powering Multiple VTMs with a Single PRM »
AN:005 – FPA Printed Circuit Board Layout Guidelines »
AN:009 – V•I Chip Soldering Recommendations »
AN:017 – RoHS-Compliant Through-Hole V•I Chip Soldering Recommendations »
AN:018 – Providing a Constant Current for Powering LEDs using the PRM and VTM »
AN:022 – MIL EMI and Transient Solutions »
AN:006 – A Filter Solution for the BCM »
AN:008 – V•I Chip Bus Converter Module (BCM) Thermal Management »
PRM (Pre-Regulator Module)
28 V Military COTS VI BRICK PRM »
VTM (Voltage Transformation Module)
Military COTS VI BRICK VTM Family »
BCM (Bus Converter Module)
MIL-COTS High Voltage VI BRICK BCM Data Sheet (MC270A330M024FP) »
MIL-COTS High Voltage VI BRICK BCM Data Sheet (MC270A450M027FP-00) »
High density, high efficiency, light weight MIL-COTS DC-DC solutions »
Presented at CMSE 08, Portsmouth, UK
MPQI-18LP – V•I Chip Input EMI Filter – The MQPI is a surface mount, DC front-end filter that provides EMI filtering for Vicor’s 28 V MIL-COTS DC_DC V•I Chip or VI BRICK modules. The MQPI enables designers to meet conducted emission / conducted susceptilibility per MIL-STD-461E.
M-FIAM – Filter Input Attenuator Module – DC input, front-end module providing transient protection, inrush current limiting and EMI filtering for Maxi, Mini, and Micro DC-DC converters.
VI BRICK™ PRM, VTM and BCM Modules – VI BRICK PRM, VTM and BCM modules offer a flexible and scalable architecture for DC-DC power conversion utilizing Factorized Power™ in a robust “brick-like” package designed for efficient thermal management.
MI-200 / MI-J00 DC-DC Converters – the MI-series is designed for MIL-COTS applications utilizing distributed power architecture and is based on Vicor’s zero-current switching, component level DC-DC converters.
Maxi, Mini and Micro DC-DC Converters – Our Maxi, Mini and Micro models (full, half, quarter-brick) DC-DC converters feature a patented low noise design with the highest reliability and power density available.
|
Click on part number below. |
| Click img. to enlarge | Description | P/N | Technical Drawing | |||||||||
|
|
0.287" Long, Female – Female, For 0.125" PCB (includes M3 x 5 mm & M3 x 6 mm screws) |
12 pc. Kit |
34717
|
|||||||||
|
|
||||||||||||
| 0.287" Long, Fem. – Fem., For 0.063" PCB (includes M3 x 5 mm screws) |
12 pc. Kit |
34718
|
||||||||||
|
|
||||||||||||
| 0.287" Long, Female – Female | 100 pc. Bag |
34709
|
||||||||||
|
|
||||||||||||
| 0.287" Long, Male – Female (includes M3 x 6 mm screws) |
12 pc. Kit |
34719
|
||||||||||
|
|
||||||||||||
| 0.287" Long, Male – Female | 100 pc. Bag |
34710
|
||||||||||
|
|
||||||||||||
| M3 x 5 mm screw with thread lock | 100 pc. Bag |
34716
|
||||||||||
|
|
||||||||||||
| M3 x 6 mm screw with thread lock | 100 pc. Bag |
34715
|
||||||||||