Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!
(48,6 x 27,7 x 9,5 mm)
Vicor’s VI BRICK BCM Bus Converters are ideal for Integrated Bus Architecture applications requiring simplified thermal management approaches. The modules incorporate V•I Chip™ technology to provide a highly reliable design in addition to superior power density and efficiency. These products provide a rugged design and simplified mounting to reduce design time and thermal management costs.
48 V to 1.5 V 140 W »
48 V to 3.0 V 210 W »
48 V to 4.0 V 200 W »
48 V to 6.0 V 240 W »
48 V to 8.0 V 240 W »
48 V to 9.6 V 240 W »
48 V to 12 V 300 W »
48 V to 16 V 240 W »
48 V to 24 V 300 W »
48 V to 32 V 300 W »
48 V to 48 V 300 W »
352 V to 11 V 240 W »
352 V to 11 V 300 W »
352 V to 44 V 325 W »
384 V to 12 V 300 W »
384 V to 48 V 325 W »
270 V to 33 V 235 W MIL-COTS »
VI BRICK BCM Evaluation Board User Guide »
The VI BRICK Evaluation Board offers a convenient means to evaluate the performance of Vicor’s VIBRICK BCM bus converter and has been optimized for user convenience.
The VI BRICK BCM Customer Evaluation Boards are specified by add the suffix “-CB” to the appropriate VI BRICK BCM model number.
cTÜVus – EN 60950-1, CSA 60950-1
CE Marked – Low Voltage Directive (2006/95/EC)
CB Certificate – IEC 60950-1:2001
QPI Family Shortform - These QPI filters, optimized for VI BRICKs, are specifically designed to attenuate conducted common-mode (CM) and differential-mode (DM) noise of Vicor's VI BRICK products to comply with the CISPR22 standard requirements for conducted noise measurements in a 1.0" x 1.0" (25 x 25 mm) surface mount package.
QPI-9LZ - 6 Amp EMI Filter, with integrated Hot-Swap for 24 V VI BRICKs
QPI-10LZ - 6 Amp EMI Filter, with integrated Hot-Swap for 48 V VI BRICKs
QPI-11LZ - 7 Amp EMI Filter for 24 V VI BRICKs
QPI-12LZ - 7 Amp EMI Filter for 48 V VI BRICKs
QPO Family Output Filters - QPO filters use active filtering to reduce power supply ripple and noise in a 1.0" x 1.0"
(25 x 25 mm) surface mount package.
|
Click on part number below. |
| Click img. to enlarge | Description | P/N | RoHS | Technical Drawing | ||||||||
|
|
0.287" Long, Female – Female, For 0.125" PCB (includes M3 x 5 mm & M3 x 6 mm screws) |
12 pc. Kit |
34717
|
|
||||||||
|
|
||||||||||||
| 0.287" Long, Fem. – Fem., For 0.063" PCB (includes M3 x 5 mm screws) |
12 pc. Kit |
34718
|
|
|||||||||
|
|
||||||||||||
| 0.287" Long, Female – Female | 100 pc. Bag |
34709
|
|
|||||||||
|
|
||||||||||||
| 0.287" Long, Male – Female (includes M3 x 6 mm screws) |
12 pc. Kit |
34719
|
|
|||||||||
|
|
||||||||||||
| 0.287" Long, Male – Female | 100 pc. Bag |
34710
|
|
|||||||||
|
|
||||||||||||
| M3 x 5 mm screw with thread lock | 100 pc. Bag |
34716
|
|
|||||||||
|
|
||||||||||||
| M3 x 6 mm screw with thread lock | 100 pc. Bag |
34715
|
|
|||||||||