Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!
The Intermediate Bus Converter (IBC) Modules are a very efficient, low profile, isolated, fixed ratio converters for power system applications in enterprise and optical access networks.
Rated at up to 500 W from 36 Vin and up to 850 W from 55 to 60 Vin, the IBC conforms to an industry standard eighth or quarter-brick footprint while supplying the power of the next size up standard brick. Its leading efficiency enables full load operation at 55°C with only 200 LFM airflow. Its small cross section facilitates unimpeded airflow — above and below its thin body — to minimize the temperature rise of downstream components. Medium power versions are available for cost effective solutions for reduced power requirements.
| Nominal Output Voltage (48 Vin) |
Output Power | |||||
| Up to 300 W (1/8 Brick) |
Up to 500 W (1/8 Brick) |
|||||
| 9.6 V | IB048E096T40N1-00[c] IB050E096T40N1-00[a] IB054E096T40N1-00[b] |
IB048E096T48N1-00[c] IB050E096T48N1-00[a] IB054E096T48N1-00[b] |
||||
| 12.0 V | IB048E120T32N1-00[c] IB050E120T32N1-00[a] IB054E120T32N1-00[b] |
IB048E120T40N1-00[c] IB050E120T40N1-00[a] IB054E120T40N1-00[b] |
||||
| Nominal Output Voltage (48 Vin) |
Output Power | |||||
| Up to 650 W (1/4 Brick) |
Up to 750 W (1/4 Brick) |
Up to 850 W (1/4 Brick) |
||||
| 9.6 V | IB048Q096T64N1-00[c] IB050Q096T64N1-00[a] IB054Q096T64N1-00[b] |
IB048Q096T70N1-00[c] IB050Q096T70N1-00[a] IB054Q096T70N1-00[b] |
IB050Q096T80N1-00 | |||
| 12.0 V | IB048Q120T53N1-00[c] IB050Q120T53N1-00[a] IB054Q120T53N1-00[b] |
|||||
|
[a] 36 – 60 Vin, 2,250 Vdc isolation
|
|||
|
VI BRICK IBC Evaluation Board User Guide The VI BRICK Evaluation Board offers a convenient means to evaluate the performance of Vicor’s VIBRICK Intermediate Bus Converter and has been optimized for user convenience.
|
| Nominal Output Voltage (48 Vin) |
Output Power | |||||
| Up to 300 W (1/8 Brick) |
Up to 500 W (1/8 Brick) |
|||||
| 9.6 V | IB048E096T40N1-00 IB050E096T40N1-00 IB054E096T40N1-00 |
IB048E096T48N1-00 IB050E096T48N1-00 IB054E096T48N1-00 |
||||
| 12.0 V | IB048E120T32N1-00 IB050E120T32N1-00 IB054E120T32N1-00 |
IB048E120T40N1-00 IB050E120T40N1-00 IB054E120T40N1-00 |
||||
| Nominal Output Voltage (48 Vin) |
Output Power | |||||
| Up to 650 W (1/4 Brick) |
Up to 750 W (1/4 Brick) |
Up to 850 W (1/4 Brick) |
||||
| 9.6 V | IB048Q096T64N1-00 IB050Q096T64N1-00 IB054Q096T64N1-00 |
IB048Q096T70N1-00 IB050Q096T70N1-00 IB054Q096T70N1-00 |
IB050Q096T80N1-00 | |||
| 12.0 V | IB048Q120T53N1-00 IB050Q120T53N1-00 IB054Q120T53N1-00 |
|||||
| VI BRICK™ | cURus » – UL 60950-1, CSA 60950-1 | |
| Eighth Brick | cTÜVus » – EN 60950-1, UL 60950-1, CSA 60950-1 | |
| CE Mark » – Low Voltage Directive (2006/95/EC) | ||
| CB Certificate » – IEC 60950-1/A1:2009 | ||
| VI BRICK™ | cURus » – UL 60950-1, CSA 60950-1 | |
| Quarter Brick | cTÜVus » – EN 60950-1, UL 60950-1, CSA 60950-1 | |
| CE Mark » – Low Voltage Directive (2006/95/EC) | ||
| CB Certificate » – IEC 60950-1/A1:2009 |