Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!
22 Vdc to 29 Vdc, 28 Vdc nominal, 50 Vdc 12.5 ms transient
(Refer to data sheet for details)
(Refer to data sheet for details)
• –40 to +75°C operating baseplate wedgelocks 550 W
• –40 to +85°C operating baseplate wedgelocks 450 W
• –55 to +100°C non-operating
• –40 to +75°C operating baseplate wedgelocks 450 W, 4 outputs
• –40 to +85°C operating baseplate
wedgelocks, 1 or 2 outputs
• –40 to +100°C non-operating
The VME power supply family – filtered 28 Vdc, up to four outputs (3.3, 5, ±12 V), up to 550 W – is a MIL-COTS solution that is compliant to the input transients per MIL-STD-704F (VME450) or MIL-STD-704A/F and MIL-STD-1275D (VME450G and VME225) as well as the vibration requirements per MIL-STD-810F and EMI per MIL-STD-461E. When compared to conventional technology VME power supplies, VME family provides users with higher efficiency (up to 85%), lower weight (VME450 – 2.4 lbs, VME225 – 1.2 lbs ), and higher power (up to 550 W). Built with Vicor V•I Chips, it uses M-FIAM modules, and MIL-COTS PRMs and VTMs.
An extended heat sink version of the VME450 and VME450G are also available.