Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!
The MIL-COTS VI BRICK filter is a compact DC front-end module, either as stand alone or integrated with the 28 V MIL-COTS PRM, that provides EMI filtering and transient protection. The MIL-COTS VI BRICK filter line of products enables designers using Vicor's MIL-COTS VI BRICKs or V•I Chips to meet conducted emission / conducted susceptibility per MIL-STD-461E and input transient surges per MIL-STD-704 or MIL-STD-1275.
AN:002 – PRM/VTM Parallel Operation »
AN:003 – Powering Multiple VTMs with a Single PRM »
AN:005 – FPA Printed Circuit Board Layout Guidelines »
AN:009 – V•I Chip Soldering Recommendations »
AN:017 – RoHS-Compliant Through-Hole V•I Chip Soldering Recommendations »
AN:018 – Providing a Constant Current for Powering LEDs using the PRM and VTM »
AN:022 – MIL EMI and Transient Solutions »
AN:006 – A Filter Solution for the BCM »
AN:008 – V•I Chip Bus Converter Module (BCM) Thermal Management »
MIL-COTS Filter
MF028AMFPT »
MIL-COTS PRM with Integrated Filter
MR028B036M012FPT »
High density, high efficiency, light weight MIL-COTS DC-DC solutions »
Presented at CMSE 08, Portsmouth, UK
|
Click on part number below. |
| Click img. to enlarge | Description | P/N | Technical Drawing | |||||||||
|
|
0.287" Long, Female – Female, For 0.125" PCB (includes M3 x 5 mm & M3 x 6 mm screws) |
12 pc. Kit |
34717
|
|||||||||
|
|
||||||||||||
| 0.287" Long, Fem. – Fem., For 0.063" PCB (includes M3 x 5 mm screws) |
12 pc. Kit |
34718
|
||||||||||
|
|
||||||||||||
| 0.287" Long, Female – Female | 100 pc. Bag |
34709
|
||||||||||
|
|
||||||||||||
| 0.287" Long, Male – Female (includes M3 x 6 mm screws) |
12 pc. Kit |
34719
|
||||||||||
|
|
||||||||||||
| 0.287" Long, Male – Female | 100 pc. Bag |
34710
|
||||||||||
|
|
||||||||||||
| M3 x 5 mm screw with thread lock | 100 pc. Bag |
34716
|
||||||||||
|
|
||||||||||||
| M3 x 6 mm screw with thread lock | 100 pc. Bag |
34715
|
||||||||||