The PFC Mini is an extremely low profile, 1 RU, switching power supply that combines the advantages of power factor correction and high power density. It can provide up to 6 isolated outputs (3 slots) and each slot accommodates the following Vicor DC-DC converters.
VI-200 / VI-J00 series: (1) VI-200 or (2) VI-J00 modules
Maxi, Mini, Micro series: (1) Maxi, (2) Minis (Micros cannot be used)
The use of these converters give the PFC Mini the inherent power flexibility typical of all Vicor products. Using the online VSPOC configurator tool, anybody can now configure a PFC Mini (and other Westcor power supplies). Accepting input voltages of 85 Vac to 264 Vac, and 100 to 380 Vdc, the PFC Mini can provide up to 1,500 Watts. The PFC Mini is factory configured to meet user requirements.
* Westcor's Vantage Line is priced at approximately 15% below standard one piece price. It provides a new, affordable power option for power designers who may not need to meet certain specifications. Contact Customer Service at 1-800-735-6200 for more information.
PowerBench™ – PFC Mini Configurator »
Using VSPOC allows you to configure any of our broad line of PFC Mini power solutions. VSPOC will give you a part number, price, and delivery date.
cURus – UL 60950-1, CSA 60950-1
cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
CE Marked – Low Voltage Directive (2006/95/EC)
CB Certificate – IEC 60950-1:2001
|
Click on part number below. |
| Click img. to enlarge | Description | P/N | RoHS | Technical Drawing | |||
|
|
Connector Kit for PFC Mini |
19-130047
|
|
– |