| Varients are available. Contact sales@aegispower.com, Tel: 828-837-4029 (ext.102, Bill Dockery, ext.104, Jerome Schreiber) for additional information. | ||||||||
| Model | Package | Input | Input Notes | Max Power | Max # of Outputs | Cooling | Dimensions | Comments |
| 1PHXXXX |
|
115/220 Vac, 60 Hz or 400 Hz |
MIL-STD-704 MIL-STD-71399 MIL-STD-461 |
Up to 650 W | 4 | Internal Fans |
6U x 160 mm 3U x 160 mm |
Specs vary between unit variants. Refer to spec sheets. |
| DC270 |
|
250 – 280 Vdc |
MIL-STD-704 MIL-STD-461 |
Up to 550 W | 4 | Internal Fans | 6U x 160 mm |
Specs vary between unit variants. Refer to spec sheets. |
| HEVXXXX |
|
250 – 425 Vdc | FCC 'A' | Up to 3,000 W | 1 | Liquid |
12" x 7" x 3" 15" x 7" x 3" |
Specs vary between unit variants. Refer to spec sheets. |
| MEVXXXX |
|
250 – 425 Vdc | MIL-STD-461 | Up to 3,000 W | 1 | Liquid |
12" x 7" x 3" 15" x 7" x 3" |
Specs vary between unit variants. Refer to spec sheets. |