The Cool-ORing® PI2125 is a complete full-function Active ORing solution with a high-speed ORing MOSFET controller and a very low on-state resistance (5.5 mΩ) MOSFET designed for use in redundant power system architectures. The PI2125 Cool-ORing solution is offered in an extremely small, thermally enhanced 5 mm x 7 mm LGA package and can be used in high side Active ORing applications on bus voltages up to 12 V. The PI2125 enables extremely low power loss with fast dynamic response to fault conditions, critical for high availability systems. A master / slave feature allows the paralleling of PI2125 solutions for high current Active ORing requirements. The PI2125 provides an active low fault flag output to the system during excessive forward current, reverse current, light load, overvoltage, undervoltage,and overtemperature fault conditions.
1-800-927-9474
apps@vicorpower.com »
PI2125 Data Sheet – 30 Volt, 12 Amp full-function Active ORing solution
PI2126 Data Sheet – 30 Volt, 12 Amp full-function Active ORing solution