1 kHz – 500 kHz:
The QPO-1 output ripple attenuator SiP uses active filtering to reduce power supply output ripple and noise (PARD) over 30 dB from 1 kHz to 500 KHz. The QPO-1 operates over a voltage range from 3 to 30 Vdc and supports load currents as high as 10 A. Output regulation is maintained using remote sensing or the trim input of the power supply. The QPO-1 architecture improves transient response and ensures quiet point-of-load regulation. The QPO-1 reduces the required number of output capacitors to support dynamic loads.
1-800-927-9474
apps@vicorpower.com »
QPO-1LZ Data Sheet – Output Ripple Attenuation (SiP)
QPO-1-EVAL1 Evaluation Board – For active output filter up to 10 A, 3 to 30 V
QPO-1-EVAL3 Evaluation Board – For Vicor’s Micro series DC-DC converters, up to 10 A, 3 to 30 V
QPO-1-EVAL5 Evaluation Board – For Vicor’s Mini series DC-DC converters, up to 10 A, 3 to 30 V
RoHS Certificate – QPO Family