| MIL-COTS VTM Current Multiplier | ||||
| Output voltage range depends on selected upstream PRM™ regulator. All MIL-COTS VTM models are 36 Vin |
| Output Voltage (V) | Output Current (A) | ||
| 0 – 17 | 20 – 40 | 50 – 100 | |
|
1.1 (0.82 – 1.55) |
— | — | MV036F011M100 |
|
1.5 (1.1 – 2.0) |
— | — | MV036F015M080 |
|
2.3 (1.63 – 3.1) |
— | — | MV036F022M055 |
|
3 (2.2 – 4.1) |
— | MV036F030M040 | — |
|
4.5 (3.3 – 6.2) |
— | MV036F045M027 | — |
|
6 (4.3 – 8.3) |
— | MV036F060M020 | — |
|
7.2 (6.4 –10) |
MV036F072M017* | — | — |
|
9 (6.5 –12.5) |
MV036F090M013 | — | — |
|
12 (8.7 – 16.6) |
MV036F120M010 | — | — |
|
18 (13 –25) |
MV036F180M007 | — | — |
|
24 (17.4 –33) |
MV036F240M005 | — | — |
|
36 (26 –50) |
MV036F360M003 | — | — |
* Low line input voltage 32 V