PRM™ and VTM™ Product Directory
Product Directory
PRM Regulator

All PRM models are 48 Vout
* Extreme trim range, 5 - 55 V

Input
Voltage (V)
Output Power (W)
120 – 170 200 – 240 320
400
24
(18 – 36)
P024F048T12AL
36
(18 – 60)
P036F048T12AL
45
(38 – 55)
P045F048T17AL P045F048T32AL
48
(38 – 55)
PRM48BH480T200A00*
(Formerly VIP0100THJ)
PRM48BF480T400A00*
(Formerly VIP0001TFJ)
48
(36 – 75)
P048F048T12AL

P048F048T24AL


28 V MIL-COTS PRM
»

VTM Current Multiplier
Output voltage range depends on selected upstream PRM regulator.
All VTM models are 48 Vin
Output Voltage (V) Output Current (A)
0 – 15 20 – 40 50 – 80
100 +
1.2
(0.65 – 1.37)
VTM48EF012T130A00
1.5
(0.81 – 1.72)
VTM48EH015T050A00  (Formerly VIV0102THJ) VTM48EF015T115A00
2
(1.08 – 2.29)
VTM48EH020T040A00 (Formerly VIV0103THJ) VTM48EF020T080A00
3
(1.63 – 3.43)
VTM48EF030T070A00
4
(2.17 – 4.58)
VTM48EH040T025A00 (Formerly VIV0104THJ) VTM48EF040T050A00
6
(3.25 – 6.87)
VTM48FH060T020A00 (Formerly VIV0105THJ)
V048F060T040
8
(4.34 – 9.16)
V048F080T030
9.6
(6.40 – 11)
V048F096T025
12
(6.50 – 13.8)
VTM48EH120T010A00 (Formerly VIV0101THJ) VTM48EF120T025A00
16
(8.67 – 18.3)
V048F160T015
24
(13.8 – 26.5)
V048F240T012
32
(17.3 – 36.7)
V048F320T009
48
(26 – 55)
V048F480T006