VTM™ Current Multiplier

Product Image

Click above to find your part number and purchase samples online.
Quick Links

Value Added Resellers (VARS)
Custom Turnkey Solutions

Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!

Vicor's experienced Application Engineers are here to help.
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Us  »
 
VTMTM Current Multiplier Customer Evaluation Board
 
 
Full Chip
 
Click img.
to enlarge
  P/N  
Input
Voltage (V)
 
Output
Voltage (V)
 
Output
Current (A)
 
User Guide
 
Order Online
       
 
 
 
 
 
 
 
 
 
  VTD48EF012T130A00  
26 – 55
 
0.65 – 1.37
 
130
 
PDF
 
  VTD48EF015T115A00  
26 – 55
 
0.81 – 1.71
 
115
 
PDF
 
  VTD48EF020T080A00  
26 – 55
 
1.09 – 2.29
 
80
 
PDF
 
  VTD48EF030T070A00  
26 – 55
 
1.63 – 3.43
 
70
 
PDF
 
  VTD48EF040T050A00  
26 – 55
 
2.17 – 4.58
 
50
 
PDF
 
  V048F060T040-CB  
26 – 55
 
3.25 – 6.87
 
40
 
PDF
 
  V048F080T030-CB  
26 – 55
 
4.34 – 9.16
 
30
 
PDF
 
  V048F096T025-CB  
26 – 55
 
6.40 – 11.0
 
25
 
PDF
 
  VTD48EF120T025A00  
26 – 55
 
6.50 – 13.8
 
25
 
PDF
 
  V048F160T015-CB  
26 – 55
 
8.67 – 18.3
 
15
 
PDF
 
  V048F240T012-CB  
26 – 55
 
13.8 – 26.5
 
12
 
PDF
 
  V048F320T009-CB  
26 – 55
 
17.3 – 36.7
 
9
 
PDF
 
  V048F480T006-CB  
26 – 55
 
26.0 – 55.0
 
6
 
PDF
 
 
   
 
Half Chip
 
Click img.
to enlarge
  P/N  
Input
Voltage (V)
 
Output
Voltage (V)
 
Output
Current (A)
 
User Guide
 
Order Online
       
 
 
 
 
 
 
 
 
 
  VTD48EH015T050A00
(Formerly VIV0102THJ-CB)
 
26– 55
 
0.81 – 1.72
 
50
 
PDF
 
  VTD48EH020T040A00
(Fomerly VIV0103THJ-CB)
 
26– 55
 
1.08 – 2.29
 
40
 
PDF
 
  VTD48EH040T025A00
(Fomerly VIV0104THJ-CB)
 
26– 55
 
2.17 – 4.58
 
25
 
PDF
 
  VTD48FH060T020A00
(Fomerly VIV0105THJ-CB)
 
26– 55
 
3.25 – 6.0
 
20
 
PDF
 
  VTD48EH120T010A00
(Fomerly VIV0101THJ-CB)
 
26– 55
 
6.5 – 13.8
 
10
 
PDF
 
 
      All V•I Chips are RoHS Compatible
 
Click img. to enlarge   Description   Lead Type   Product Outline Drawing   3-D Model Drawing
 
  Full-Chip VTM   J-lead   PDF | DXF   IGS | STP
  Full-Chip VTM   Through Hole   PDF | DXF   IGS | STP
 
  Full-Chip VTM (>100 Amp)   J-lead   PDF | DXF   IGS | STP
 
  Half-Chip VTM   J-lead   PDF | DXF   IGS | STP

 

VTM Current Multiplier
Output voltage range depends on selected upstream PRM™ regulator.
All VTM models are 48 Vin
Output Voltage (V) Output Current (A)
0 – 15 20 – 40 50 – 80
100 +
1.2
(0.65 – 1.37)
VTM48EF012T130A00
1.5
(0.81 – 1.72)
VTM48EH015T050A00  (Formerly VIV0102THJ) VTM48EF015T115A00
2
(1.08 – 2.29)
VTM48EH020T040A00 (Formerly VIV0103THJ) VTM48EF020T080A00
3
(1.63 – 3.43)
VTM48EF030T070A00
4
(2.17 – 4.58)
VTM48EH040T025A00 (Formerly VIV0104THJ) VTM48EF040T050A00
6
(3.25 – 6.87)
VTM48FH060T020A00 (Formerly VIV0105THJ)
V048F060T040
8
(4.34 – 9.16)
V048F080T030
9.6
(6.40 – 11)
V048F096T025
12
(6.50 – 13.8)
VTM48EH120T010A00 (Formerly VIV0101THJ) VTM48EF120T025A00
16
(8.67 – 18.3)
V048F160T015
24
(13.8 – 26.5)
V048F240T012
32
(17.3 – 36.7)
V048F320T009
48
(26 – 55)
V048F480T006


MIL-COTS MV036 Series Product Directory
»

PRM Product Directory »

Full- Chip VTM cURus – UL 60950-1, CSA 60950-1
cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
CE Marked – Low Voltage Directive (2006/95/EC)
CB Certificate – IEC 60950-1:2001
 
Half -Chip VTM cURus – UL 60950-1, CSA 60950-1
cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
CE Marked – Low Voltage Directive (2006/95/EC)
CB Certificate – IEC 60950-1:2001
 
130 / 115 A VTM cURus – UL 60950-1, CSA 60950-1
cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
CE Marked – Low Voltage Directive (2006/95/EC)
CB Certificate – IEC 60950-1:2005

 

QPI V•I Chip-Family Data Sheet – Universal Active ORing Controller IC
QPI-9LZ Data Sheet – 6 Amp EMI Filter, with integrated Hot-Swap for 24 V V•I Chip products
QPI-10LZ Data Sheet – 6 Amp EMI Filter, with integrated Hot-Swap for 48 V V•I Chip products
QPI-11LZ Data Sheet – 7 Amp V•I Chip EMI Filter for 24 V V•I Chip products
QPI-12LZ Data Sheet – 7 Amp V•I Chip EMI Filter for 48 V V•I Chip products

QPI-9-CB1 Carrier Board – Compatible with 24 V Input V•I Chip “-CB” Boards, up to 6 Amps
QPI-10-CB1 Carrier Board – Compatible with 48 V Input V•I Chip “-CB” Boards, up to 6 Amps
QPI-11-CB1 Carrier Board – Compatible with 24 V Input V•I Chip Module “-CB” Boards, up to 7 Amps
QPI-12-CB1 Carrier Board – Compatible with 48 V input V•I Chip Module “-CB” Boards, up to 7 Amps

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
  
  For Full Chip    All Heat Sinks are RoHS Compatible  
 
  Click img. to enlarge   Description   Fin
Height
  P/N   Product Assembly Drawing   Product Outline Drawing   3-D Model Drawing    
    Transverse Fins   11 mm   34072 * Add to Cart   PDF   PDF | DXF   IGS | SAT | STP    
    Transverse Fins   6.3 mm   34073 * Add to Cart   PDF   PDF | DXF   IGS | SAT | STP    
       
    Longitudinal Fins   11 mm   34074 * Add to Cart   PDF   PDF | DXF   IGS | SAT | STP    
    Longitudinal Fins   6.3 mm   34075 * Add to Cart   PDF   PDF | DXF   IGS | SAT | STP    
 
      * Push pins not included  
   
Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
  For Half Chip    All Heat Sinks are RoHS Compatible  
 
  Click img. to enlarge   Description   Fin
Height
  P/N   Product Assembly Drawing   Product Outline Drawing   3-D Model Drawing    
                               
    Transverse Fins   11 mm   32784 * Add to Cart   PDF   PDF | DXF   IGS | SAT | STP    
    Transverse Fins   6.3 mm   32786 * Add to Cart   PDF   PDF | DXF   IGS | SAT | STP    
       
    Longitudinal Fins   11 mm   32783 * Add to Cart   PDF   PDF | DXF   IGS | SAT | STP    
    Longitudinal Fins   6.3 mm   32785 * Add to Cart   PDF   PDF | DXF   IGS | SAT | STP    
 
      * Push pins not included  
 
To order mechanical samples, please contact your local customer service representative.
 
Click img. to enlarge   Description   Part Number

 

Full-Chip VTM with J-Leads

 

VIZ0007


  Full-Chip VTM with J-Leads (>100 Amp)   VIZ0008

  Half-Chip VTM with J-Leads   VIZ0012

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
  Push Pins For Full-Size V•I Chip Modules (100 pieces per package)  
       All Heat Sinks are RoHS Compatible  
  Click img. to enlarge   Pin Size   P/N   Product Assembly Drawing   Product Outline Drawing
    0.051" – 0.069"  PCB   32434 Add to Cart   PDF   PDF
       
    0.070" – 0.104"  PCB   32435 Add to Cart   PDF   PDF
       
    0.105" – 0.132"  PCB   32436 Add to Cart   PDF   PDF
       
    0.133" – 0.156"  PCB   32437 Add to Cart   PDF   PDF
 
 
 
Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Push Pins For Half-Size V•I Chip Modules (100 pieces per package)
       All Heat Sinks are RoHS Compatible  
  Click img. to enlarge   Pin Size   P/N   Product Assembly Drawing   Product Outline Drawing
    0.051" – 0.069"  PCB   33622 Add to Cart   PDF   PDF
       
    0.070" – 0.104"  PCB   33623 Add to Cart   PDF   PDF
       
    0.105" – 0.132"  PCB   33624 Add to Cart   PDF   PDF
       
    0.133" – 0.156"  PCB   33625 Add to Cart   PDF   PDF