V•I Chip White Papers
  FPA Overview: An Introduction to FPA »
Vicor’s new Factorized Power ArchitectureTM(FPA), and its new families of integrated power components, called V•I ChipsTM, provides a revolutionary new and optimal power conversion solution that addresses the challenge in every respect.

chinese version
Enabling Next Generation High-Density Power Conversion »
The drive to create Metadata processing server systems plus the parallel push for increased port density and triple-play (voice / video / internet) traffic handling in telecommunication systems places greater demands on power management architectures.
Innovative Power Device to Support Intermediate Bus Architecture Designs »
For a majority of applications implemented today, the Intermediate Bus Architecture (IBA) has become the preferred power architecture.
High Current, Low Voltage Solution For Microprocessor Applications
from 48 V Input
»
A novel approach for providing microprocessor power directly from 48 V is proposed. This solution enables high voltage, low current to be distributed throughout a system, minimizing distribution losses, while providing low voltage, high current direct from the 48V input in the most efficient manner possible.
Datacenter Power Delivery Architectures: Efficiency and Annual Operating Costs »
Here, four distinct power delivery architectures will be analyzed and benchmarked in terms of overall efficiency, power conversion footprint, and annual electrical operating costs.

japanese version
Efficient Power Conversion Solutions »
This paper represents a follow-on step and proposes high efficiency, high power density power conversion solutions from the HV bus down to processor and low-/medium- and high-power loads.
Dual-Stage Feedback Technique for Single-Pole Feedback Compensation »
This paper proposes and studies the effects of a dual-stage compensation technique for achieving greater than 100 kHz crossover frequency of a single pole system converting from 48 V to 1.2 V.
High-density, High-efficiency, Light-weight MIL-COTS DC-DC Solutions »
The paper will introduce the topologies used within the new building block power components (Sine Amplitude Converter and Non-isolated Buck-Boost) and present system application comparisons between traditional and ‘Factorized Power’ architectures.

VI BRICK White Papers
  |   V•I Chip White Papers   |   Picor White Papers

 

Vicor's experienced Application Engineers are here to help.
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Us  »