High-Performance Power Conversion Seminar & Workshops in a city near you
DC-DC input filters
For your input filtering needs, Vicor provides several families of input filters. These filters come in a wide range of package options from half-brick to surface mount LGA Systems in Package (SiP). Features available include: EMI filtering; inrush current limiting; transient protection; conducted common-mode (CM) and differential-mode (DM) attenuation from 150 kHz to 30 MHz (CISPR22 range).
DC-DC output filters
For your output filtering needs, Vicor provides several families of output filters. These filters come in a wide range of package options from half-brick to surface mount LGA Systems in Package (SIP). Features available include: full attenuation up to 20 A; >40dB ripple attenuation from 60 Hz to 1 MHz; improvement of load transient response; and reduction of ripple and noise (PARD) over 30 dB from 1 kHz to 500 kHz.
Power System Designer
Quickly configure a power system using the Power System Designer
Output specifications:
Power Seminar
Expert-led workshops to boost your power conversion knowledge, autumn 2019
Find a location near you