
High‑performance PCB layout and thermal design
The MicroRAM output ripple attenuation module combines both active and passive filtering to achieve greater than 40dB of noise attenuation from 60Hz to 1MHz. The MicroRAM operates over a range of
The MicroRAM's closed-loop architecture greatly improves load-transient response with dual-mode control and provides precise point-of-load voltage regulation. The MicroRAM supports redundant and parallel operation with its integrated ORing diode function.
>40dB ripple attenuation from 60Hz to 1MHz
Significantly improves load transient response
Combined active and passive filtering
20A and 30A ratings
Part Number | Power (A) | Product Grade | Pin Style | RoHS Compliant | Baseplate | Add to cart / view details | |||
---|---|---|---|---|---|---|---|---|---|
URAM2C11 |
![]() |
Part Number: URAM2C11 | Power (A): 20 | Product Grade: –20°C to +100°C | Pin Style: Short | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM2C12 |
![]() |
Part Number: URAM2C12 | Power (A): 20 | Product Grade: –20°C to +100°C | Pin Style: Short | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM2C13 |
![]() |
Part Number: URAM2C13 | Power (A): 20 | Product Grade: –20°C to +100°C | Pin Style: Short | RoHS Compliant: No | Baseplate: Through hole | Add to Cart | |
URAM2C21 |
![]() |
Part Number: URAM2C21 | Power (A): 20 | Product Grade: –20°C to +100°C | Pin Style: Long | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM2C22 |
![]() |
Part Number: URAM2C22 | Power (A): 20 | Product Grade: –20°C to +100°C | Pin Style: Long | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM2C23 |
![]() |
Part Number: URAM2C23 | Power (A): 20 | Product Grade: –20°C to +100°C | Pin Style: Long | RoHS Compliant: No | Baseplate: Through hole | Add to Cart | |
URAM2CS1 |
![]() |
Part Number: URAM2CS1 | Power (A): 20 | Product Grade: –20°C to +100°C | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM2CS2 |
![]() |
Part Number: URAM2CS2 | Power (A): 20 | Product Grade: –20°C to +100°C | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM2CS3 |
![]() |
Part Number: URAM2CS3 | Power (A): 20 | Product Grade: –20°C to +100°C | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Through hole | Add to Cart | |
URAM2CN1 |
![]() |
Part Number: URAM2CN1 | Power (A): 20 | Product Grade: –20°C to +100°C | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM2CN2 |
![]() |
Part Number: URAM2CN2 | Power (A): 20 | Product Grade: –20°C to +100°C | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM2CN3 |
![]() |
Part Number: URAM2CN3 | Power (A): 20 | Product Grade: –20°C to +100°C | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Through Hole | Add to Cart | |
URAM2T11 |
![]() |
Part Number: URAM2T11 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Short | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM2T12 |
![]() |
Part Number: URAM2T12 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Short | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM2T13 |
![]() |
Part Number: URAM2T13 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Short | RoHS Compliant: No | Baseplate: Through hole | Add to Cart | |
URAM2T21 |
![]() |
Part Number: URAM2T21 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Long | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM2T22 |
![]() |
Part Number: URAM2T22 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Long | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM2T23 |
![]() |
Part Number: URAM2T23 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Long | RoHS Compliant: No | Baseplate: Through hole | Add to Cart | |
URAM2TS1 |
![]() |
Part Number: URAM2TS1 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM2TS2 |
![]() |
Part Number: URAM2TS2 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM2TS3 |
![]() |
Part Number: URAM2TS3 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Through hole | Add to Cart | |
URAM2TN1 |
![]() |
Part Number: URAM2TN1 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM2TN2 |
![]() |
Part Number: URAM2TN2 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM2TN3 |
![]() |
Part Number: URAM2TN3 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Through hole | Add to Cart | |
URAM2H11 |
![]() |
Part Number: URAM2H11 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Short | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM2H12 |
![]() |
Part Number: URAM2H12 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Short | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM2H13 |
![]() |
Part Number: URAM2H13 | Power (A): 20 | Product Grade: –40°C to +100°C[a | Pin Style: Short | RoHS Compliant: No | Baseplate: Through hole | Add to Cart | |
URAM2H21 |
![]() |
Part Number: URAM2H21 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Long | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM2H22 |
![]() |
Part Number: URAM2H22 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Long | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM2H23 |
![]() |
Part Number: URAM2H23 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Long | RoHS Compliant: No | Baseplate: Through hole | Add to Cart | |
URAM2HS1 |
![]() |
Part Number: URAM2HS1 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM2HS2 |
![]() |
Part Number: URAM2HS2 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM2HS3 |
![]() |
Part Number: URAM2HS3 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Through hole | Add to Cart | |
URAM2HN1 |
![]() |
Part Number: URAM2HN1 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM2HN2 |
![]() |
Part Number: URAM2HN2 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM2HN3 |
![]() |
Part Number: URAM2HN3 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Through hole | Add to Cart | |
URAM2M11 |
![]() |
Part Number: URAM2M11 | Power (A): 20 | Product Grade: –55°C to +100°C | Pin Style: Short | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM2M12 |
![]() |
Part Number: URAM2M12 | Power (A): 20 | Product Grade: –55°C to +100°C | Pin Style: Short | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM2M13 |
![]() |
Part Number: URAM2M13 | Power (A): 20 | Product Grade: –55°C to +100°C | Pin Style: Short | RoHS Compliant: No | Baseplate: Through hole | Add to Cart | |
URAM2M21 |
![]() |
Part Number: URAM2M21 | Power (A): 20 | Product Grade: –55°C to +100°C | Pin Style: Long | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM2M22 |
![]() |
Part Number: URAM2M22 | Power (A): 20 | Product Grade: –55°C to +100°C | Pin Style: Long | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM2M23 |
![]() |
Part Number: URAM2M23 | Power (A): 20 | Product Grade: –55°C to +100°C | Pin Style: Long | RoHS Compliant: No | Baseplate: Through hole | Add to Cart | |
URAM2MS1 |
![]() |
Part Number: URAM2MS1 | Power (A): 20 | Product Grade: –55°C to +100°C | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM2MS2 |
![]() |
Part Number: URAM2MS2 | Power (A): 20 | Product Grade: –55°C to +100°C | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM2MS3 |
![]() |
Part Number: URAM2MS3 | Power (A): 20 | Product Grade: –55°C to +100°C | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Through hole | Add to Cart | |
URAM2MN1 |
![]() |
Part Number: URAM2MN1 | Power (A): 20 | Product Grade: –55°C to +100°C | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM2MN2 |
![]() |
Part Number: URAM2MN2 | Power (A): 20 | Product Grade: –55°C to +100°C | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM2MN3 |
![]() |
Part Number: URAM2MN3 | Power (A): 20 | Product Grade: –55°C to +100°C | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Through hole | Add to Cart | |
URAM2CF1 |
![]() |
Part Number: URAM2CF1 | Power (A): 20 | Product Grade: –20°C to +100°C | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Slotted | Add to Cart | |
URAM2CF2 |
![]() |
Part Number: URAM2CF2 | Power (A): 20 | Product Grade: –20°C to +100°C | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Threaded | Add to Cart | |
URAM2CF3 |
![]() |
Part Number: URAM2CF3 | Power (A): 20 | Product Grade: –20°C to +100°C | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Through hole | Add to Cart | |
URAM2CG1 |
![]() |
Part Number: URAM2CG1 | Power (A): 20 | Product Grade: –20°C to +100°C | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Slotted | Add to Cart | |
URAM2CG2 |
![]() |
Part Number: URAM2CG2 | Power (A): 20 | Product Grade: –20°C to +100°C | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Threaded | Add to Cart | |
URAM2CG3 |
![]() |
Part Number: URAM2CG3 | Power (A): 20 | Product Grade: –20°C to +100°C | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Through hole | Add to Cart | |
URAM2TF1 |
![]() |
Part Number: URAM2TF1 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Slotted | Add to Cart | |
URAM2TF2 |
![]() |
Part Number: URAM2TF2 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Threaded | Add to Cart | |
URAM2TF3 |
![]() |
Part Number: URAM2TF3 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Through hole | Add to Cart | |
URAM2TG1 |
![]() |
Part Number: URAM2TG1 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Slotted | Add to Cart | |
URAM2TG2 |
![]() |
Part Number: URAM2TG2 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Threaded | Add to Cart | |
URAM2TG3 |
![]() |
Part Number: URAM2TG3 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Through hole | Add to Cart | |
URAM2HF1 |
![]() |
Part Number: URAM2HF1 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Slotted | Add to Cart | |
URAM2HF2 |
![]() |
Part Number: URAM2HF2 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Threaded | Add to Cart | |
URAM2HF3 |
![]() |
Part Number: URAM2HF3 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Through hole | Add to Cart | |
URAM2HG1 |
![]() |
Part Number: URAM2HG1 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Slotted | Add to Cart | |
URAM2HG2 |
![]() |
Part Number: URAM2HG2 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Threaded | Add to Cart | |
URAM2HG3 |
![]() |
Part Number: URAM2HG3 | Power (A): 20 | Product Grade: –40°C to +100°C[a] | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Through hole | Add to Cart | |
URAM2MF1 |
![]() |
Part Number: URAM2MF1 | Power (A): 20 | Product Grade: –55°C to +100°C | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Slotted | Add to Cart | |
URAM2MF2 |
![]() |
Part Number: URAM2MF2 | Power (A): 20 | Product Grade: –55°C to +100°C | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Threaded | Add to Cart | |
URAM2MF3 |
![]() |
Part Number: URAM2MF3 | Power (A): 20 | Product Grade: –55°C to +100°C | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Through hole | Add to Cart | |
URAM2MG1 |
![]() |
Part Number: URAM2MG1 | Power (A): 20 | Product Grade: –55°C to +100°C | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Slotted | Add to Cart | |
URAM2MG2 |
![]() |
Part Number: URAM2MG2 | Power (A): 20 | Product Grade: –55°C to +100°C | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Threaded | Add to Cart | |
URAM2MG3 |
![]() |
Part Number: URAM2MG3 | Power (A): 20 | Product Grade: –55°C to +100°C | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Through hole | Add to Cart | |
URAM3C11 |
![]() |
Part Number: URAM3C11 | Power (A): 30 | Product Grade: –20°C to +100°C | Pin Style: Short | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM3C12 |
![]() |
Part Number: URAM3C12 | Power (A): 30 | Product Grade: –20°C to +100°C | Pin Style: Short | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM3C13 |
![]() |
Part Number: URAM3C13 | Power (A): 30 | Product Grade: –20°C to +100°C | Pin Style: Short | RoHS Compliant: No | Baseplate: Through hole | Add to Cart | |
URAM3C21 |
![]() |
Part Number: URAM3C21 | Power (A): 30 | Product Grade: –20°C to +100°C | Pin Style: Long | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM3C22 |
![]() |
Part Number: URAM3C22 | Power (A): 30 | Product Grade: –20°C to +100°C | Pin Style: Long | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM3C23 |
![]() |
Part Number: URAM3C23 | Power (A): 30 | Product Grade: –20°C to +100°C | Pin Style: Long | RoHS Compliant: No | Baseplate: Through hole | Add to Cart | |
URAM3CS1 |
![]() |
Part Number: URAM3CS1 | Power (A): 30 | Product Grade: –20°C to +100°C | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM3CS2 |
![]() |
Part Number: URAM3CS2 | Power (A): 30 | Product Grade: –20°C to +100°C | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM3CS3 |
![]() |
Part Number: URAM3CS3 | Power (A): 30 | Product Grade: –20°C to +100°C | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Through Hole | Add to Cart | |
URAM3CN1 |
![]() |
Part Number: URAM3CN1 | Power (A): 30 | Product Grade: –20°C to +100°C | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM3CN2 |
![]() |
Part Number: URAM3CN2 | Power (A): 30 | Product Grade: –20°C to +100°C | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM3CN3 |
![]() |
Part Number: URAM3CN3 | Power (A): 30 | Product Grade: –20°C to +100°C | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Through Hole | Add to Cart | |
URAM3T11 |
![]() |
Part Number: URAM3T11 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Short | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM3T12 |
![]() |
Part Number: URAM3T12 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Short | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM3T13 |
![]() |
Part Number: URAM3T13 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Short | RoHS Compliant: No | Baseplate: Through Hole | Add to Cart | |
URAM3T21 |
![]() |
Part Number: URAM3T21 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Long | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM3T22 |
![]() |
Part Number: URAM3T22 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Long | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM3T23 |
![]() |
Part Number: URAM3T23 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Long | RoHS Compliant: No | Baseplate: Through Hole | Add to Cart | |
URAM3TS1 |
![]() |
Part Number: URAM3TS1 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM3TS2 |
![]() |
Part Number: URAM3TS2 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM3TS3 |
![]() |
Part Number: URAM3TS3 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Through Hole | Add to Cart | |
URAM3TN1 |
![]() |
Part Number: URAM3TN1 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM3TN2 |
![]() |
Part Number: URAM3TN2 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM3TN3 |
![]() |
Part Number: URAM3TN3 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Through Hole | Add to Cart | |
URAM3H11 |
![]() |
Part Number: URAM3H11 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Short | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM3H12 |
![]() |
Part Number: URAM3H12 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Short | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM3H13 |
![]() |
Part Number: URAM3H13 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Short | RoHS Compliant: No | Baseplate: Through Hole | Add to Cart | |
URAM3H21 |
![]() |
Part Number: URAM3H21 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Long | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM3H22 |
![]() |
Part Number: URAM3H22 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Long | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM3H23 |
![]() |
Part Number: URAM3H23 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Long | RoHS Compliant: No | Baseplate: Through Hole | Add to Cart | |
URAM3HS1 |
![]() |
Part Number: URAM3HS1 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM3HS2 |
![]() |
Part Number: URAM3HS2 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM3HS3 |
![]() |
Part Number: URAM3HS3 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Through Hole | Add to Cart | |
URAM3HN1 |
![]() |
Part Number: URAM3HN1 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM3HN2 |
![]() |
Part Number: URAM3HN2 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM3HN3 |
![]() |
Part Number: URAM3HN3 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Through Hole | Add to Cart | |
URAM3M11 |
![]() |
Part Number: URAM3M11 | Power (A): 30 | Product Grade: –55°C to +100°C | Pin Style: Short | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM3M12 |
![]() |
Part Number: URAM3M12 | Power (A): 30 | Product Grade: –55°C to +100°C | Pin Style: Short | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM3M13 |
![]() |
Part Number: URAM3M13 | Power (A): 30 | Product Grade: –55°C to +100°C | Pin Style: Short | RoHS Compliant: No | Baseplate: Through Hole | Add to Cart | |
URAM3M21 |
![]() |
Part Number: URAM3M21 | Power (A): 30 | Product Grade: –55°C to +100°C | Pin Style: Long | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM3M22 |
![]() |
Part Number: URAM3M22 | Power (A): 30 | Product Grade: –55°C to +100°C | Pin Style: Long | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM3M23 |
![]() |
Part Number: URAM3M23 | Power (A): 30 | Product Grade: –55°C to +100°C | Pin Style: Long | RoHS Compliant: No | Baseplate: Through Hole | Add to Cart | |
URAM3MS1 |
![]() |
Part Number: URAM3MS1 | Power (A): 30 | Product Grade: –55°C to +100°C | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM3MS2 |
![]() |
Part Number: URAM3MS2 | Power (A): 30 | Product Grade: –55°C to +100°C | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM3MS3 |
![]() |
Part Number: URAM3MS3 | Power (A): 30 | Product Grade: –55°C to +100°C | Pin Style: Short ModuMate | RoHS Compliant: No | Baseplate: Through Hole | Add to Cart | |
URAM3MN1 |
![]() |
Part Number: URAM3MN1 | Power (A): 30 | Product Grade: –55°C to +100°C | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Slotted | Add to Cart | |
URAM3MN2 |
![]() |
Part Number: URAM3MN2 | Power (A): 30 | Product Grade: –55°C to +100°C | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Threaded | Add to Cart | |
URAM3MN3 |
![]() |
Part Number: URAM3MN3 | Power (A): 30 | Product Grade: –55°C to +100°C | Pin Style: Long ModuMate | RoHS Compliant: No | Baseplate: Through Hole | Add to Cart | |
URAM3CF1 |
![]() |
Part Number: URAM3CF1 | Power (A): 30 | Product Grade: –20°C to +100°C | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Slotted | Add to Cart | |
URAM3CF2 |
![]() |
Part Number: URAM3CF2 | Power (A): 30 | Product Grade: –20°C to +100°C | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Threaded | Add to Cart | |
URAM3CF3 |
![]() |
Part Number: URAM3CF3 | Power (A): 30 | Product Grade: –20°C to +100°C | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Through Hole | Add to Cart | |
URAM3CG1 |
![]() |
Part Number: URAM3CG1 | Power (A): 30 | Product Grade: –20°C to +100°C | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Slotted | Add to Cart | |
URAM3CG2 |
![]() |
Part Number: URAM3CG2 | Power (A): 30 | Product Grade: –20°C to +100°C | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Threaded | Add to Cart | |
URAM3CG3 |
![]() |
Part Number: URAM3CG3 | Power (A): 30 | Product Grade: –20°C to +100°C | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Through Hole | Add to Cart | |
URAM3TF1 |
![]() |
Part Number: URAM3TF1 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Slotted | Add to Cart | |
URAM3TF2 |
![]() |
Part Number: URAM3TF2 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Threaded | Add to Cart | |
URAM3TF3 |
![]() |
Part Number: URAM3TF3 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Through Hole | Add to Cart | |
URAM3TG1 |
![]() |
Part Number: URAM3TG1 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Slotted | Add to Cart | |
URAM3TG2 |
![]() |
Part Number: URAM3TG2 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Threaded | Add to Cart | |
URAM3TG3 |
![]() |
Part Number: URAM3TG3 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Through Hole | Add to Cart | |
URAM3HF1 |
![]() |
Part Number: URAM3HF1 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Slotted | Add to Cart | |
URAM3HF2 |
![]() |
Part Number: URAM3HF2 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Threaded | Add to Cart | |
URAM3HF3 |
![]() |
Part Number: URAM3HF3 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Through Hole | Add to Cart | |
URAM3HG1 |
![]() |
Part Number: URAM3HG1 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Slotted | Add to Cart | |
URAM3HG2 |
![]() |
Part Number: URAM3HG2 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Threaded | Add to Cart | |
URAM3HG3 |
![]() |
Part Number: URAM3HG3 | Power (A): 30 | Product Grade: –40°C to +100°C[a] | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Through Hole | Add to Cart | |
URAM3MF1 |
![]() |
Part Number: URAM3MF1 | Power (A): 30 | Product Grade: –55°C to +100°C | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Slotted | Add to Cart | |
URAM3MF2 |
![]() |
Part Number: URAM3MF2 | Power (A): 30 | Product Grade: –55°C to +100°C | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Through Hole | Add to Cart | |
URAM3MF3 |
![]() |
Part Number: URAM3MF3 | Power (A): 30 | Product Grade: –55°C to +100°C | Pin Style: Short RoHS | RoHS Compliant: Yes | Baseplate: Through Hole | Add to Cart | |
URAM3MG1 |
![]() |
Part Number: URAM3MG1 | Power (A): 30 | Product Grade: –55°C to +100°C | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Slotted | Add to Cart | |
URAM3MG2 |
![]() |
Part Number: URAM3MG2 | Power (A): 30 | Product Grade: –55°C to +100°C | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Threaded | Add to Cart | |
URAM3MG3 |
![]() |
Part Number: URAM3MG3 | Power (A): 30 | Product Grade: –55°C to +100°C | Pin Style: Long RoHS | RoHS Compliant: Yes | Baseplate: Through Hole | Add to Cart | |
Get more documents, videos and case studies in the resource library for engineers
The DC-DC converter that established the “brick” standard