Power of the module
The Data Center PRM & VTM solutions leverage the value of Factorized Power Architecture™ in demanding, non-isolated server applications providing 48V Direct to POL power conversion for CPU, GPU, ASIC, and memory loads. These solutions provide high density, high efficiency, and low noise conversion for high performance computing.
Non-isolated, regulator
ZVS buck-boost topology
~1MHz switching frequency
Power density up to 1,700W/in3 (103W/cm3)
Non-isolated, voltage transformer
Up to 135A
High-frequency Sine Amplitude Converter™
Fast transient response
Input Range (V) | Type | Output Range (V) | Power | Package | Add to cart / view details | ||
---|---|---|---|---|---|---|---|
![]() |
Input Range (V): 38 – 60 | Type: VTM Compatible PRM | Output Range (V): 38 – 50 | Power: 240 | Package: 10 x 14 x 2.5 mm (LGA SiP) | Details | |
![]() |
Input Range (V): 38 – 60 | Type: VTM Compatible PRM | Output Range (V): 28 – 60 | Power: 200 | Package: 10 x 10 x 2.5 mm (LGA SiP) | Details | |
![]() |
Input Range (V): 38 – 60 | Type: VTM Compatible PRM | Output Range (V): 24 – 60 | Power: 360 | Package: 10 x 14 x 2.5 mm (LGA SiP) | Details | |
![]() |
Input Range (V): 38 – 60 | Type: VTM Compatible PRM | Output Range (V): 28 – 54 | Power: 100 | Package: 10 x 10 x 2.5 mm (LGA SiP) | Details | |
Vin (V) | Vout (V) | Output Current (A) | Package | Add to cart / view details | ||
---|---|---|---|---|---|---|
![]() |
Vin (V): 48 (0 - 55) | Vout (V): 2.0 (0 - 2.3) | Output Current (A): 88 | Package: 1323 ChiP | Details | |
![]() |
Vin (V): 48 (0 - 60) | Vout (V): 1.0 (0 - 1.25) | Output Current (A): 107 | Package: 1323 ChiP | Details | |
![]() |
Vin (V): 48 (0 - 55) | Vout (V): 2.0 (0 - 2.3) | Output Current (A): 95 | Package: 1323 ChiP | Details | |
![]() |
Vin (V): 40 (0 - 60) | Vout (V): 1.0 (0 - 1.5) | Output Current (A): 130 | Package: 1323 ChiP | Details | |
![]() |
Vin (V): 48 (0 - 60) | Vout (V): 1.0 (0 - 1.25) | Output Current (A): 135 | Package: 1323 ChiP | Details | |
![]() |
Vin (V): 48 (0 - 52) | Vout (V): 1.2 (0 - 1.63) | Output Current (A): 76 | Package: 0823 ChiP | Details | |
![]() |
Vin (V): 48 (0 - 60) | Vout (V): 1.2 (0 - 1.25) | Output Current (A): 105 | Package: 0823 ChiP | Details | |
Get more documents, videos and case studies in the resource library for engineers