Explore New Products

 

 

 

 

 

Explore

BCM® High Voltage Bus Converter Modules

nwprd_buck-boost.jpg
Small, easy-to-use, high voltage bus conversion power component enabling industry benchmark performance.
 
The High Voltage BCMs are a family of DC-DC bus converters which operate from a 380 VDC nominal input and deliver an isolated and Safety Extra Low Voltage (SELV) secondary output. All HV BCMs are available in either a chassis or PCB mount VIA form-factor or the scalable and high density ChiP packaging as well as our classic VI Chips.
Explore

Cool-Power®
ZVS Regulators

zvs buck regulators
Expanding the Cool-Power®
ZVS Regulator Portfolio
 
From datacenters and alternative energy micro-grids, to aircraft and hybrid vehicles, high voltage DC power distribution and conversion enables major advances in application performance while reducing installation and running costs.
Explore

DCM™ Converter Modules

DCM Converter Module
Over 2X the Power Density of Conventional DC-DC Converters
 
The DCM™ is an isolated, regulated
DC-DC converter, operating from an unregulated, wide range input to generate an isolated output. With its high frequency zero voltage switching (ZVS) topology, the DCM converter consistently delivers high efficiency across the input line range.
Explore

PFM™
Modules

VIA PFM Product Image
Adding Design Flexibility and Ease of Use to Your Source Power
 
The PFM is the lowest profile AC-DC solution in the market. Vicor's VIA package enables designers to efficiently package power into their system's thermal management solution. Unlike the competition which offers solutions with twice the width and 3x the height, these slim line converters can do the same job in less space.