Cool-Power® ZVS Regulators

POWER THAT DELIVERS

 
Qualify  
   
...at HIGHER temperatures
...at HIGHER temperatures
A regulator is only as good as the power it can deliver in the
actual environment it will be used in, Vicor ZVS Regulators
deliver more power at higher temperatures versus the competition.
...at HIGHER temperatures
...at HIGHER temperatures
...in a SMALLER size
 
...in a smaller size
All active components integrated into the package.

New 20A Regulators: Compact Size Delivering
Twice the Power

The Cool-Power 48V ZVS 20A Buck Regulator portfolio has been extended by offering 20A solutions, enabling scalable power options for 48V direct to point-of-load (PoL) applications in many applications including lighting, communications, automotive equipment and datacenter applications. The PI3523 is a 48VIN, 3.3VOUT nominal Buck Regulator capable of supplying up to 22A. This family of regulators enables 48VIN to 20A point-of-load voltages spanning 2.2VOUT – 14VOUT. With only a 40% larger package, these components require only an output inductor and minimal passives for a complete, cost-effective design that consumes less than 740mm2 of PCB space. Designed to be easily paralleled in combinations of up to three regulators, they can be scaled to support higher current loads.

 

Learn more about all the ZVS Buck Products  

rule
Qualify for a FREE Evaluation Board!
Use the table on right to identify evaluation board part number(s)
 
* Indicates required field
     
     

 

...at HIGHER efficiencies
...at HIGHER efficiencies
The heart of any ZVS regulator is the zero voltage switching
topology that enables lower losses from higher input voltages
creating higher conversion efficiency  than the competition.
...at HIGHER efficiencies
...at HIGHER temperatures
...the FIRST time
 
   
  Predefined design
  Minimal input/output ceramic capacitance needed
  Reference schematic & layout provided
...in a smaller size

ZVS Regulators

  Browse  
  Available Evaluation Boards      
  ZVS Buck-Boost Regulators        
      InputVoltage   OutputVoltage   Power Max   Part Number  
    8 – 60V   10 – 50V   140W   PI3740-00-EVAL1  
    21 – 60V   21 – 36V   160W   PI3741-00-EVAL1  
    21 – 60V   36 – 54V   197W   PI3741-01-EVAL1  
    16 – 34V   12 – 34V   240W   PI3749-00-EVAL1  
  ZVS Buck Regulators        
      InputVoltage   OutputVoltage   Iout Max   Part Number  
    30 – 60V   3.3V   22 A   PI3523-00-EVAL1  
    30 – 60V   5.0V   20 A   PI3525-00-EVAL1  
    30 – 60V   12.0V   18 A   PI3526-00-EVAL1  
    36 – 60V   2.5V   10 A   PI3542-00-EVAL1  
    36 – 60V   3.3V   10 A   PI3543-00-EVAL1  
    36 – 60V   5.0V   10 A   PI3545-00-EVAL1  
    36 – 60V   12.0V   9 A   PI3546-00-EVAL1  
    8 – 36V   3.3V   10 A   PI3301-00-EVAL1  
    8 – 36V   3.3V   15 A   PI3301-01-EVAL1  
    8 – 36V   3.3V   10 A   PI3301-20-EVAL1  
    8 – 36V   3.3V   15 A   PI3301-21-EVAL1  
    8 – 36V   5.0V   10 A   PI3302-00-EVAL1  
    8 – 36V   5.0V   10 A   PI3302-20-EVAL1  
    17.4 – 36V   12V   8 A   PI3303-00-EVAL1  
    17.4 – 36V   12V   8 A   PI3303-20-EVAL1  
    20.4 – 36V   15V   8 A   PI3305-00-EVAL1  
    20.4 – 36V   15V   8 A   PI3305-20-EVAL1  
    8 – 36V   1.0V   10 A   PI3311-00-EVAL1  
    8 – 36V   1.0V   15 A   PI3311-01-EVAL1  
    8 – 36V   1.0V   10 A   PI3311-20-EVAL1  
    8 – 36V   1.0V   15 A   PI3311-21-EVAL1  
    8 – 36V   2.5V   10 A   PI3312-00-EVAL1  
    8 – 36V   2.5V   15 A   PI3312-01-EVAL1  
    8 – 36V   2.5V   10 A   PI3312-20-EVAL1  
    8 – 36V   2.5V   15 A   PI3312-21-EVAL1  
    8 – 36V   1.8V   10 A   PI3318-00-EVAL1  
    8 – 36V   1.8V   15 A   PI3318-01-EVAL1  
    8 – 36V   1.8V   10 A   PI3318-20-EVAL1  
    8 – 36V   1.8V   15 A   PI3318-21-EVAL1  
    14 – 42V   5.0V   20 A   PI3325-00-EVAL1  
    8 – 18V   1.0V   15 A   PI3420-00-EVAL1  
    8 – 18V   1.8V   15 A   PI3421-00-EVAL1  
    8 – 18V   2.5V   15 A   PI3422-00-EVAL1  
    8 – 18V   3.3V   15 A   PI3423-00-EVAL1  
    8 – 18V   5.0V   15 A   PI3424-00-EVAL1