EDN HOT 100 Products 2016 Logo  
             
   

DCM™ DC-DC Converter Modules

 

SIMPLIFY
YOUR DESIGN
WITH A BETTER BRICK

Up to 93% efficient
Integrated EMI and transient filtering
Secondary side controls
Output voltage regulation +/- 0.5%
Thermally adept VIA package:
Chassis mount or PCB mount options
  
  
  
Parameters Full DC-DC Solution – The Better Brick
Efficiency Up to 93%
Power Density Up to 458 W/in3
(19 W/cm3)
Output Voltage
Regulation Accuracy
±0.5%
Input Voltage Families 28 V (16-50 V), 48 V (36-75 V)
270 V (160-420 V) and 300 V (200-420 V)
Filtering Integrated EMI and transient filter,
MIL-STD-461 compliance with external filter
Thermal Management

Integrated heat sink

Operating Temperature
Range[a]
C-Grade: -20 to +100°C
T-Grade: -40 to +100°C
M-Grade: -55 to +100°C (available soon)
Paralleling Up to four DCM VIAs using external
digital supervisor (available soon)
Mounting Options Through hole (PCB mount)
or Chassis mount options
Integrated Output
Voltage Sense
Yes
Trim Up to -40/+10%
of nominal output voltage
Communication Analog or digital
(PMBus™[b] - available soon)

 


[a]  Temperature measured at the case

[b]  The PMBus name SMIF, Inc. and logo are trademarks of SMIF, Inc.

Complete
space
Registration
  Request a Free Sample
Qualify for a
FREE Sample!
* Indicates required field