space space EDN HOT 100 Products 2016 Logo space
space SIMPLIFY space
space space space
space YOUR DESIGN WITH
A BETTER BRICK
space
space
Application Examples Using Vicor’s MIL-COTS DCM Converter Modules
See how to simplify designs to meet SWaP-C requirements.
space
Avionics Computer Challenges Image space Avionics Computer Challenges
space
Low profile components (8 mm), facilitate a redundant compact solution and meet high temperature (125°C) requirements.
space
View Power Chain on Whiteboard space space
Learn More  
space
graphical line
space
Communication Equipment Challenges Image space Communications Equipment Challenges
space
The DCM’s fixed switching frequency (750 kHz) enables a compact EMI filter to meet stringent conducted noise specifications.
space
Power Chain Example space space
Learn More  
space
graphical line
space
UAV Challenges Image space UAV Challenges
space
Lightweight DCMs (29.2g) enable a scalable high density power design.
space
View Power Chain on Whiteboard space space
Learn More  
space
graphical line
DCM in a VIA Package Product Image

MIL-COTS DCM™ DC-DC Converters

  Up to 93% efficient
  External MFM filter provides MIL-STD-461 (EMI) and MIL-STD-704/1275 (transients) compliance
  Secondary side controls
  Output voltage regulation +/- 0.5%
  Thermally adept VIA package:
Chassis mount or PCB mount options
       
  Browse  
  Available Products  
  DCM VIA MIL-COTS DC-DC Converters  
  Input
Voltage
  Output
Voltage
  Power
Max.
  Part Number  
         
  270V (160 – 420)   24V (14.4 – 26.4)   500W   DCM3714VD2K26E0M01 »
  270V (160 – 420)   28V (6.8 – 30.8)   500W   DCM3714VD2K31E0M01 »
  270V (160 – 420)   12V (7.2 – 13.2)   500W   DCM3714VD2K13E0M01 [a]
  28V (16 – 50)   48V (28.8 – 52.8)   320W   DCM3414V50M53C2M01 »
  28V (16 – 50)   28V (16.8 – 30.8)   320W   DCM3414V50M31C2M01 »
  28V (16 – 50)   24V (14.4 – 26.4)   320W   DCM3414V50M26C2M01 »
  28V (16 – 50)   12V (7.2 – 13.2)   320W   DCM3414V50M13C2M01 »
  28V (16 – 50)   5V (4.0 – 5.5)   180W   DCM3414V50M06A8M01 »
  DCM VIA MIL-COTS Filters  
  Input
Voltage
  Output
Current
  Compatible
Products
  Part Number  
         
  270V (160 – 420)   4A   270VIN DCM   MFM1714xD2KD2F4yzz »
  28V (16 – 50)   22A   28VIN DCM   MFM1714x50M50C5yzz »
[a] Call Your Local Sales Contact for Availability >
space
Vicor MIL-COTS Icon MIL-COTS Applications
Learn more about Solving the Power Challenges
of SWaP-C Requirements >
space
View
Spacer
Latest Videos
Spacer
Webinar: Meeting DC-DC Power System Requirements in Defense Applications   WEBINAR
Meeting DC-DC Power System Requirements
in Defense Applications
Vamshikrishna Domudala
System Applications Engineer at Vicor
space
   
Qualify for a FREE MIL-COTS DCM and
filter MFM Sample!
DCM Product Image
Use the table on the left to identify product part number(s).
* Indicates required field
  Call Your Local Sales Contact >
space
  Email Vicor Customer Service >
space
  1.800.927.9474 (USA)
space
  +800 8426 7000 (Europe)