PI31xx-xx-EVAL1 ZVS isolated DC-DC converter evaluation board

Sub 75W power converters for 24V, 28V and 48V line inputs
The Vicor family of very high-density isolated
Features and Benefits
Features and benefits
Simple to use
High density
Rich feature set
Select a PI31xx converter
0 Products
Input (V) | Vout (V) | Iout Max (A) | Package | Add to cart / view details | |
---|---|---|---|---|---|
![]() |
Input (V): 36.0 - 75.0 |
Vout (V): 3.3 |
Iout Max (A): 18.18 |
Package: Half Chip |
Details |
![]() |
Input (V): 36.0 - 75.0 |
Vout (V): 12.0 |
Iout Max (A): 5 |
Package: Half Chip |
Details |
![]() |
Input (V): 16.0 - 50.0 |
Vout (V): 12.0 |
Iout Max (A): 4.17 |
Package: Half Chip |
Details |
![]() |
Input (V): 18.0 - 36.0 |
Vout (V): 12.0 |
Iout Max (A): 4.17 |
Package: Half Chip |
Details |
![]() |
Input (V): 16.0 - 50.0 |
Vout (V): 3.3 |
Iout Max (A): 10 |
Package: Half Chip |
Details |
![]() |
Input (V): 16.0 - 50.0 |
Vout (V): 5.0 |
Iout Max (A): 10 |
Package: Half Chip |
Details |
![]() |
Input (V): 18.0 - 36.0 |
Vout (V): 5.0 |
Iout Max (A): 10 |
Package: Half Chip |
Details |
![]() |
Input (V): 41.0 - 57.0 |
Vout (V): 18.0 |
Iout Max (A): 3.33 |
Package: Half Chip |
Details |
![]() |
Input (V): 16.0 - 50.0 |
Vout (V): 15.0 |
Iout Max (A): 3.33 |
Package: Half Chip |
Details |
and
Power System Designer
Perform a quick product search using the Power System Designer
Output specifications:
Output
Power Seminar
Expert-led workshops to boost your power conversion knowledge, spring 2020
Find a location near youResources
Family Page Resources
- Distributed antenna system redesign is now powered over ethernet
- Flexible power solution with different outputs allows for easily-upgraded flight simulators
- MIL-STD power components withstand mechanical stresses caused by vibration and acceleration in helicopter gearboxes
- Lightweight and small-sized power solution for thermal imaging camera supports increasing power and complexity
- Scalable power solution matches specific power levels for various machines in optical sorting
- Low levels of conducted and radiated EMI enable detection of signals outside the aircraft in airborne electronic countermeasure
- Outline Drawing for PI31xx
PDF
- PI31xx
STEP
Promo Component
Get more documents, videos and case studies in the resource library for engineers
Related Products
Related Products

Active EMI filter modules