In the US? Please call Customer Service at
800-735-6200 to place your order. Or, we invite you to submit an inquiry via the Web.

QPI-10LZ
AdvancedTCA™ Hot-Swap SiP with V•I Chip EMI Filter
QPI-10LZ

Product Resources
The QPI-10 includes the total hot-swap function with an EMI filter for V•I Chip applications. The product aligns with the AdvancedTCA™ PICMG3.0® requirements for hot insertion and board level conducted noise limitations. The EMI filter provides conducted common-mode (CM) and differential-mode (DM) noise attenuation from 150 kHz to 30 MHz. The QPI-10 is designed for use on a 48 or 60 volt DC bus (36-76VDC). The in-rush current limit and circuit breaker are designed to satisfy the 200W per board PICMG3.0® limit up to 70°C PCB temperature around the QPI-10. The under and over voltage thresholds can be trimmed separately via the UVEN and OV inputs using external series resistors. The QPI-10 provides two Power Good signals, with one referenced to the input ground and the other to the output ground, which can be used to enable other circuits along with the V•I Chip converter. The QPI-10 is available in a 1.0” x 1.0” x 0.2” SiP (System in Package) with LGA mounting.
   Product Features
  • >40 dB CM attenuation at 1MHz
  • >60 dB DM attenuation at 1MHz
  • 80 VDC (max input)
  • 100 VDC surge 100 msec
  • 1500 V Hi-pot hold off to Shield
  • 6A Breaker With Delay Plus 12A Limiter
  • 25mm x 25mm x 4.5mm SiP (System in Package)
  • Low profile LGA package
  • -40° to +100°C PCB temperature (See Fig. 5)
  • Hot Swap & Filter Combined Saves PCB Space
  • Efficiency ~99%
  • Connects Between ORing Diodes & Power
    Conversion Input Hold-up Capacitance
  • Patents Pending
   Applications
  • Telecom & ATCA PICMG® 3.0 boards using
    Vicor’s V•I Chip Technology
   Typical Application Example
Typical Application Example