 |
 |
 |
 |
 |
 |
In the US? Please call Customer Service at 800-735-6200 to place your order. Or, we invite you to submit an inquiry via the Web.

|
 |
|
 |
QPI-11LZ
7 A VI Chip EMI Filter for 24 V VI Chip

|
 |
The QPI-11 EMI filter is specifically
designed to attenuate conducted common-mode (CM) and differential–mode
(DM) noise of the VICOR VI Chip products to comply with the
CISPR22 standard requirements for conducted noise measurements.
The filter is designed to operate up to 36 Vdc and supports 7 A
loads up to 60°C without derating. Designed for the military
and industrial bus range, the VI Chip EMI Filter supports
the PICMG® 3.0 specification for filtering system
boards to the EN55022 Class B limits. Two of these filters can be
connected in parallel to double current capability up to 14 A with
a minor effect on attenuation at 1MHz. |
Product Features
- >50 dB CM attenuation at 1 MHz
- >70 dB DM attenuation at 1 MHz
- 40 Vdc (max input)
- 100 Vdc surge 100 ms
- 750 Vdc Hi-pot hold off to shield plane
- 7 A rating
- 12.4 x 25 x 4.5 mm SiP (System–in–a–Package)
- Low profile LGA package
- –40° to +100°C PCB temperature (see Figure 6)
- Efficiency >99%
Applications
- COTS Military and Industrial
- VI Chip input power filter
Typical Application Example
|