Mini MegaPAC AC-DC Switchers
Mini MegaPac AC-DC Switchers
PowerBench Tool Demo


Watch a quick demo on how to configure these products using Vicor's powerful PowerBench Tool.

Watch Demo

Input Voltage: 90–132 or 180–264 Vac, 47–500 Hz, or 260–380 Vdc
Power Outputs: 1,000 W @ 115 Vac or 230 Vac
Outputs: 5 slots (up to 10 outputs)
Dimensions: See mechanical drawing on datasheet
Features:
  • Operates at 115/230 Vac (strappable)
  • Up to 10 isolated outputs
  • Fan cooled
  • AC Power OK status signal
  • Autosense
  • Low leakage available
  • Reverses fan airflow direction available
  • RoHS compliant available
  • Vantage Line available *
Other MegaPAC Models:

The Mini MegaPAC, the smallest member of the MegaPAC family, allows users to instantly configure a compact, user and field-configurable power suppy. Using the VSPOC configurator tool, anybody can now configure a Mini MegaPAC (and other Westcor power supplies) online.

A complete Mini MegaPAC power supply is configured at the factory by selecting and inserting up to five same length slide-in output assemblies called ConverterPACs. ConverterPACs incorporate one or two VI-J00 / VI-200 series and / or Maxi, Mini, Micro series DC-DC converters and are available in a wide array of output voltages and power levels. The net result is a power supply that offers the advantages of a custom supply, but is assembled from standard and modular building blocks. Currently, the ConverterPACs used in the Mini MegaPAC ONLY use VI-J00 / VI-200 series DC-DC converters.

* Westcor's Vantage Line is priced at approximately 15% below standard 1 piece price. It provides a new, affordable power option for power designers who may not need to meet certain specifications. Contact Customer Service at 1-800-735-6200 for more information.