PFC MegaPAC / PFC MegaPAC High-Power AC-DC Switchers
PFC MegaPAC / PFC MegaPAC high power ac dc switchers
PowerBench Tool Demo


Watch a quick demo on how to configure these products using Vicor's powerful PowerBench Tool.

Watch Demo

Power Factor Correction: 0.99 at 115 Vac, 0.95 at 230 Vac
Universal Input: 85-264 Vac, 47-500 Hz, or 100-380 Vdc
Power Outputs
  PFC MegaPAC:
  PFC MegaPAC-High Power:
 
1,600 W at 230 Vac; 1,200 W at 115 Vac
2,400 W at 230 Vac; 1,200 W at 115 Vac
Outputs
  PFC MegaPAC:
  PFC MegaPAC-High Power:
 
8 slots (up to 16 outputs)
8 slots (up to 13 outputs)
Dimensions: See mechanical drawing on datasheet
Features:
  • Power Factored Correction
  • Up to 16 outputs
  • Fan cooled
  • Harmonic distortion to EN61000-3-2
  • RoHS compliant available
  • Autosense
  • Overcurrent protection on all outputs
  • Vantage Line available *
Other MegaPAC Models:

The PFC MegaPAC or PFC MegaPAC High Power are compact, user and field-configurable members of the MegaPAC family. Using the VSPOC configurator tool, anybody can now configure a PFC MegaPAC or PFC MegaPAC High Power (and other Westcor power supplies) online.

A complete PFC MegaPAC or PFC MegaPAC High Power supply is configured at the factory by selecting and inserting up to eight (four to six for the PFC MegaPAC High Power depending on ConverterPACs used) same length slide-in output assemblies called ConverterPACs. ConverterPACs incorporate one or two Vicor DC-DC converters and are available in a wide selection of output voltage and power levels. The net result is a power supply that offers the advantages of a custom supply, but is assembled from standard and modular building blocks. Currently, the PFC MegaPAC ONLY uses ConverterPACs with Vicor VI-200 and VI-J00 series DC-DC converters while the PFC MegaPAC High Power accepts ConverterPACs with both VI-200 and VI-J00 series and / or full-brick Maxi module.

* Westcor's Vantage Line is priced at approximately 15% below standard 1 piece price. It provides a new, affordable power option for power designers who may not need to meet certain specifications. Contact Customer Service at 1-800-735-6200 for more information.

Sales & Technical Support
Additional Information