| Power Factor Correction: | 0.99 at 115 Vac, 0.95 at 230 Vac |
|---|---|
| Universal Input: | 85–264 Vac, 47–500 Hz, or 100–380 Vdc |
|
|
|
|
| Dimensions: | See mechanical drawing on datasheet |
Features:
|
|
| Other MegaPAC Models: | |
The PFC MegaPAC-EL or PFC MegaPAC-HPEL are compact, user and field-configurable members of the MegaPAC family. Using the VSPOC configurator tool, anybody can now configure a PFC MegaPAC-EL or PFC MegaPAC-HPEL (and other Westcor power supplies) online.
A complete PFC MegaPAC-EL or PFC MegaPAC-HPEL power supply
is configured at the factory by selecting and inserting up to eight (four
to six for the PFC MegaPAC-HPEL depending on ConverterPACs used)
same length slide-in output assemblies called ConverterPACs.
ConverterPACs incorporate one or two Vicor VI-200 / VI-J00 series and /
or Maxi, Mini, Micro series DC-DC converters and are available in a wide
selection of output voltage and power levels. The net result is a power
supply that offers the advantages of a custom supply, but is assembled
from standard and modular building blocks. The PFC MegaPAC-EL ONLY
uses ConverterPACs with VI-J00 / VI-200 series Vicor DC-DC converters
while the PFC MegaPAC-HPEL accepts ConverterPACs with both
VI-200 / VI-J00 series and / or Maxi, Mini, Micro series DC-DC converters.
* Westcor's Vantage Line is priced at approximately 15% below standard 1 piece price. It provides a new, affordable power option for power designers who may not need to meet certain specifications. Contact Customer Service at 1-800-735-6200 for more information.