Military COTS Power Supplies

MIL-COTS VIPAC – Chassis Mount DC-DC Converter

The Military COTS VIPAC is a class of user-defined, modular power solutions for Military COTS applications. It incorporates Vicor's M-FIAM5B, which provides EMI filtering and transient protection, Vicor's Maxi, Mini and Micro H- or M-Grade DC-DC converters, and a choice of output connections and mechanical platforms.
Badger - Military COTS PFC power supply

Badger™ – MIL-COTS PFC Power Supply

The Badger is an extremely low profile ruggedized power supply. Accepting input voltages of 85 to 264 Vac, or 100 to 380 Vdc, the Badger can provide up to 1,500 watts. The Badger provides from 1 to 12 isolated outputs and is factory configured to exact user requirements.
Javelin - Military Grade PFC Power Supply

Javelin™ – MIL-COTS PFC Power Supply

The Javelin is designed to withstand the extreme environments and stresses that are often inherent in military applications and industrial uses. Operating from single or 3–phase AC lines, it provides a single output from 2 to 54 Vdc at up to 5,400 watts.

Power Design Resources



More Technical Information
Sales & Technical Support
Vicor's PowerBench - Configuration Tools

Vicor's Module & Power Supply Design
& Selection Tools

PowerBench Demos
Watch quick demos
to find, configure &
customize Vicor
products using
Vicor's powerful
PowerBench tools.