Resources for this Product
- Datasheets & Technical Information
- MegaPAC Family Datasheet
- Mini MegaPAC Design Guide
- Autoranging MegaPAC Design Guide
- PFC/PFC-High Power MegaPAC Design Guide
- PFC MegaPAC EL (Low Noise) / HPEL Design Guide
- 3 Phase / 4 kW MegaPAC Design Guide
- 3 Phase / 4 kW MegaPAC-EL Design Guide
- Part Numbering Information
- Configurable Design Guide
- Technical Library
- All Datasheets
- Mechanical Drawings
- Applications Information
| Output Voltages: | 2–95 Vdc |
|---|---|
| Output Power: | 25–4,000 Watts |
| Efficiency: | >80% |
| Dimensions: | See mechanical drawing on datasheet |
Features:
|
|
| MegaPAC Models: | |
The MegaPAC family from Vicor's Westcor Division consists of eight
fan-cooled, configurable power supplies that enable users to factory
configure almost any set of output requirements by combining appropriate
slide-in output assemblies called ConverterPACs, with the appropriate
chassis. The MegaPAC chassis has a standardized feature-laden front
end with slots to accept the ConverterPACs. Models are available with
single or three-phase AC inputs. MegaPACs will also operate from high-voltage DC input. Features include EMI / RFI filtering, enable / disable, general shut down, output sequencing. and AC OK.
* Westcor's Vantage Line is priced at approximately 15% below standard 1 piece price. It provides a new, affordable power option for power designers who may not need to meet certain specifications. Contact Customer Service at 1-800-735-6200 for more information.