PFC FlatPAC – AC-DC Single Output Power System

| Input Voltages: | 85 – 264 Vac |
|---|---|
| Output Power: | Up to 575 W; 2 – 54 Vdc |
| Dimensions: | 4.96 x 9.25 x 1.38" (126 x 235 x 35 mm) |
Features:
|
|
The PFC FlatPAC uses Vicor’s field-proven VI-HAM and Maxi DC-DC converters to deliver up to 575 watts of clean, reliable power. The PFC FlatPAC is a single-output power supply available with standard output voltages from 2 – 54 Vdc. It operates from an input of 85 – 264 Vac, includes active power factor correction (0.99 power factor), and meets EN61000-3-2 harmonic current limits. Internal filtering provides compliance to EN55022-A conducted EMI. It is available in Vicor’s low profile 1.37" (34,8 mm) FlatPAC chassis, in either finned or conduction-cooled (CC) versions.