Vicor Custom Power Solutions
 
MIL-COTS Custom Power Solution
Unique & Demanding
Power Solutions
for the Military and
Aerospace Market


Vicor Custom Power

Vicor Custom Power has the capability to design, manufacture and certify semi-custom or full-custom power supplies. By utilizing standard Vicor component power modules (more than 8,000 active models), we can offer the shortest leadtime with the lowest risk.

Our experience providing unique and demanding power solutions for the military & aerospace market span over 20 years. We have invested in tools and resources that allow us to offer full service solutions from prototype to mass production.


AC-DC Solutions
  • 85-264 V single phase
  • 208/480 three phase
  • Power Factor Correction (PFC)
  • High frequency, up to 880 Hz

DC-DC Solutions
  • Inputs: 10 – 425 V
  • Output power – watts to kilowatts
  • Multiple outputs: Up to 400 V

Standards Compliance
  • MIL-STD-461
  • MIL-STD-704
  • MIL-STD-1275
  • MIL-STD-810
  • MIL-STD-202
  • MIL-STD-1399
  • DO-160

Technical Support
Custom Power Design Centers
Aegis Power Systems
Murphy, NC
Tel: 828-837-4029
aegispower.com



Convertec Corporation
Roseville, MN
Tel: 651-604-0289



Freedom Power Systems
Cedar Park, TX
Tel: 512-259-0941
freedompower.com



Granite Power Technologies
Manchester, NH
Tel: 603-623-3222
granitepower.com



Mission Power Solutions
Oceanside, CA
Tel: 760-631-6846
mpwrs.com



Northwest Power Integrations
Milwaukie, OR
Tel: 503-652-6161
npi-inc.com