AIM – AC Input Front-end Module

| Input Voltage: | 85 – 264 Vac; 47 – 440 Hz |
|---|---|
| Output Power (per module): | 250 W |
| Output Voltage: | 1 – 95 Vdc |
| Efficiency: | 97% |
| Dimensions (half brick): | 2.28" x 2.4" x 0.5" (57,9 x 61,0 x 12,7 mm) |
| Operating Temperature: | 100°C |
Features:
|
|
The VI-AIM (Alternating Input Module) is an AC front-end module which interfaces directly with worldwide AC mains. The VI-AIM provides line rectification, EMI/RFI filtering, transient protection and inrush limiting in a half-brick package measuring 2.28" x 2.4" x 0.5".
The VI-AIM is used in conjunction with VI-200 or VI-J00 series DC-DC converters to realize a universal AC input, high-density, low-profile switching power supply with outputs from 1 – 95 Vdc and a total power rating up to 200 W. An external capacitor is used to satisfy system hold-up requirements. Internal EMI filtering meets EN55022 and FCC Part 15, Class A emissions limits.