Unique & Demanding Power Solutions for the Military and Aerospace Market
Vicor Custom Power has the capability to design, manufacture and certify semi-custom or full-custom power supplies. By utilizing standard Vicor component power modules (more than 8,000 active models), we can offer the shortest leadtime with the lowest risk.
Our experience providing unique and demanding power solutions for the military & aerospace market span over 20 years. We have invested in tools and resources that allow us to offer full service solutions from prototype to mass production.
AC-DC Solutions
85-264 V single phase
208/480 three phase
Power Factor Correction (PFC)
High frequency, up to 880 Hz
DC-DC Solutions
Inputs: 10 – 425 V
Output power – watts to kilowatts
Multiple outputs: Up to 400 V
Standards Compliance
MIL-STD-461
MIL-STD-704
MIL-STD-1275
MIL-STD-810
MIL-STD-202
MIL-STD-1399
DO-160
Military Catalog
Vicor’s MIL-COTS Product Catalog offers you key technical elements, allowing you to choose, the right solution for your system. Get yours NOW! Click Here