Military COTS Filter / Front End Products
Military QPI

MQPI – V•I Chip Input EMI Filter

The MQPI is a surface mount, DC front-end filter that provides EMI filtering for Vicor’s 28 V MIL-COTS DC-DC V•I Chip or VI BRICK modules. The MQPI enables designers to meet conducted emission / conducted susceptibility per MIL-STD-461E.
Military Filter Input Attenuator Module - M-FIAM

M-FIAM – Filter Input Attenuator Module

M-FIAM input filters are designed for use with the Maxi, Mini, and Micro family of DC-DC converters and are available in both 24, 28 and 300 V input voltages. These input filters are compliant to the transient input requirements of MIL-STD-704E/F (M-FIAM3 and M-FIAM5B), MIL-STD-1275A/B/D (M-FIAM9), and MIL-STD-461E.

For 28 Vin DC-DC V•I Chip modules, the M-FIAM7 provides EMI filtering to MIL-STD-461E and transient protection to MIL-STD-1275B.
Military COTS Ripple Attenuator Module - MicroRAM

MicroRAM – Ripple Attenuator Module

The MicroRAM is a universal filter and can be used with any Vicor series DC-DC converter. It combines active and passive filtering to optimize noise attenuation up to 30 amps in a "quarter-brick" package.
Military COTS AC Input front end - MI-AIM

MI-AIM – AC Input Front-End Module

The MI-AIM is a 115 Vac input module for use with MI-200 / MI-J00 series DC-DC converters and provides compliance to MIL-STD-461D and MIL-STD-704A.
Military Ripple Attenuator Module - MI-RAM

MI-RAM – Ripple Attenuator Module

The MI-RAM is designed for use with MI-200 / MI-J00 MI-series DC-DC converters. Packaged in a "half-brick", the MI-RAM features full attenuation up to 20 amps.


Military Catalog
Military Catalog Vicor’s MIL-COTS Product Catalog offers you key technical elements, allowing you to choose, the right solution for your system. Get yours NOW!
Click Here
View Now – Vicor's Online Interactive
MIL-COTS Product Catalog >
Sales & Technical Support
Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools

Go to PowerBench