| Input Voltage: | 28 Vdc (16-50 Vdc) and 270 Vdc (125-400 Vdc) |
|---|---|
| Output Power: | Up to 200 watts from any combination of Vicor MI-200 or MI-J00 DC-DC converter modules |
| Efficiency: | 95% |
| Dimensions (half brick): | 2.28" x 2.4" x 0.5" (57,9 x 61,0 x 12,7 mm) |
| Operating Temperature: | -55°C to 100°C M-Grade |
Features:
|
|
The MI-IAM is an accessory product to Vicor's MI-200 and MI-J00 DC-DC converters that provides EMI filtering and transient protection. Designed for use with all 28 and 270 volt input converters, the MI-IAM can drive any number of modules with output loads up to 200 watts.
The MI-IAM meets the conducted emissions specifications of MIL-STD-461C/D/E and offers complete input transient, surge and spike protection to the most severe levels of MIL-STD-704A-F, MIL-STD-1275A/B/D and DO-160E. Reverse polarity protection and overvoltage lockout provide additional safeguards against potentially damaging line conditions. High power arrays can be configured using the expansion port capability of the MI-IAM.