MQPI – V•I Chip Input EMI Filter
Input Voltage: 28 Vdc (10 - 80 Vdc range)
Output Current: Up to 7 Amp
Efficiency: 99%
Dimensions: 0.98” x 0.49” x 0.18” (12,4 x 25,0 x 4,5 mm)
Operating Temperature: -55°C to 100°C M-Grade
Features:
  • EMI filtering: MIL-STD-461E (conducted emissions / susceptibly)
  • 80 Vdc (max input)
  • 7 Amp rating
  • Small size: 0.98" x 0.49" x 0.18" (12,4 x 25,0 x 4,5 mm)
  • Low profile LGA package
  • -55°C to 100°C operating temperature
  • Efficiency >99%

The MQPI is a surface mount, DC front-end filter that provides EMI filtering for Vicor’s 28 V MIL-COTS DC-DC V•I Chip or VI BRICK modules. The MQPI enables designers to meet conducted emission / conducted susceptibility per MIL-STD-461E. The MQPI accepts an input voltage of 10 – 80 Vdc and delivers output current up to 7 Amp. MQPI is housed in a very compact 0.98" x 0.49" x 0.18" package requiring only 0.5 in2 of board space and weighing only 2.4 grams.




Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools

Go to PowerBench   

Sales & Technical Support
Additional Information

Customers interested in this product, were also interested in these...