| Input Voltages: | 24 and 300 Vdc |
|---|---|
| Output Voltages: | 0.5 – 48 Vdc |
| Output Power: | Up to 650 W |
| Operating Temperature: | -55 to 65°C (ambient M-Grade) |
| Dimensions: | See mechanical drawing on datasheet |
Features:
|
|
VIPAC Arrays are a highly flexible system of DC input, power building-blocks that can be configured with as many as four user-definable outputs on a low-profile, coldplate chassis. Using Vicor's PowerBench design tool, designers are able to specify VIPAC Arrays with Maxi, Mini and Micro product series H- or M-Grade converters with inputs of 24 or 300 Vdc and outputs from 2 to 48 Vdc at power levels up to 500 watts per output. VIPAC Arrays are ideal for use in distributed and modular power systems where power density and reliable operation are critical. A current share option is available on single output models enabling them to be used in applications requiring high power / redundancy. Fully connectorized input and output terminations speed system installation and a versatile coldplate chassis simplifies thermal management.