An easy way to get up and running with the BCM
The HV BCM Parallel Array Evaluation Board has been designed to demonstrate the B384F120T30 Bus Converter flexibility and superior performance in the areas of power density, efficiency (over a wide load range), fast response, and quiet, low-noise operation.
The HV BCM Parallel Array Evaluation Board is a two piece system for powering, testing and evaluating the HV BCM. The vertically mounted System-In Package (SIP) card contains four BCMs (two on each side) and is mounted to the Base Board via a multi pin connector. The Base Board provides input and output connections, oscilloscope probe jacks, Kelvin connections, input fusing, system enable / disable and output power indicators.
The B384F120T30-PB operates from a 380Vdc nominal input and delivers 12Vdc at 100A.
| BCM Input / Output Ratings | Evaluation Board Model # | BCM Datasheets |
| 380 V to 12 V @ 1200 W | B384F120T30-PB | B384F120T30 |