Skip to main content
Back to BCM

BCM48BH120T120B00 | BCM® Bus Converter | Vicor

BCM48BH120T120B00 in the product family

BCM® Bus Converter

HALF ChiP package
0.866 x 0.65 x 0.249in / 22.0 x 16.5 x 6.31mm
BCM48BH120T120B00 in the product family

BCM® Bus Converter

Input Voltage 48V
Output Voltage 12V
Output Current 10A
HALF ChiP package
0.866 x 0.65 x 0.249in / 22.0 x 16.5 x 6.31mm
Data Sheet
Error Message here
Order an evaluation board
BCD48BH120T120B00
10000 is the maximum allowed

Option Graph Section

Options
BCM48BH120T120B00
Status Production Lead time 16 Week(s)
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
  • High frequency ZVS / ZCS Sine Amplitude Converter™ (SAC™)
  • High efficiency
  • High density
  • Low AC impedance: bulk capacitance elimination
  • Low noise: no output filtering required
  • Pick & place / SMD compatible
  • Surface-mount or through-hole package
  • Mix and match full and half-chip products
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
Description Longitudinal Fins 11 mm RoHS Yes Drawings Part Number 32783 Add to Cart
Description Transverse Fins 11 mm RoHS Yes Drawings Part Number 32784 Add to Cart
Description Longitudinal Fins 6.3 mm RoHS Yes Drawings Part Number 32785 Add to Cart
Description Transverse Fins 6.3 mm RoHS Yes Drawings Part Number 32786 Add to Cart
Description Heat Spreader RoHS Yes Drawings Part Number 47274 Add to Cart

Push Pins

Description RoHS Drawings Part Number Add to cart table header
Description 0.051"-0.069" PCB 100 Pieces RoHS Yes Drawings Part Number 33622 Add to Cart
Description 0.070"-0.104" PCB 100 Pieces RoHS Yes Drawings Part Number 33623 Add to Cart
Description 0.105"-0.132" PCB 100 Pieces RoHS Yes Drawings Part Number 33624 Add to Cart
Description 0.133"-0.156" PCB 100 Pieces RoHS Yes Drawings Part Number 33625 Add to Cart