DCM3623T50M06A8T70 | DCM® DC-DC Converter Module | Vicor
DCM3623T50M06A8T70
in the product family
DCM® DC-DC Converter Module
DCM3623T50M06A8T70
in the product family
DCM® DC-DC Converter Module
Input Voltage
28V
Output Voltage
5V
Output Power
180W
3623 ChiP package
1.524 x 0.898 x 0.286in / 38.72 x 22.8 x 7.26mm
1.524 x 0.898 x 0.286in / 38.72 x 22.8 x 7.26mm
10000 is the maximum allowed
Option Graph Section
Online account holders get free ground shipping on orders placed online! US and Canada only.
Product Features
Product features
- Isolated, regulated DC-DC converter
- Safety extra low voltage (SELV)
- ZVS high frequency (MHz) switching
- Wide input range
- Up to 2250 Vdc isolation
Accordion Section
- Data Sheets
Data Sheet
-
AN:029
Single DCM™ as an Isolated, Regulated DC-DC Converter -
AN:030
Parallel DCMs™ -
AN:031
Through-Hole ChiP™ Package Soldering Guidelines -
AN:035
Achieving High-Accuracy Voltage (or Current) Regulation with the DCM™ Up to ± 1% Regulation -
AN:036
Recommendations for Maximum Compressive Force of Heat Sinks -
AN:039
Thermal Management for VIA™ and ChiP™ Modules
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
Description Top-side Heat Sink, 11mm Tall, Transverse Fins w/grounding tabs | RoHS Yes | Drawings | Part Number 40481 | Add to Cart |
Description
Top-side Heat Sink, 11mm Tall, Longitudinal Flow w/grounding tabs and thermal interface installed |
RoHS Yes | Drawings | Part Number 40143 | Add to Cart |
Description
Dual-side Heat Sink, 11mm Tall, Longitudinal Flow, w/grounding tabs and thermal interface installed |
RoHS Yes | Drawings | Part Number 40518 | Add to Cart |
Description
Top-side Heat Sink, 11mm Tall, Cross Flow w/grounding tabs and thermal interface installed |
RoHS Yes | Drawings | Part Number 40139 | Add to Cart |
Description Top-side Heat Sink, 11mm Tall, Cross Flow w/grounding tabs | RoHS Yes | Drawings | Part Number 40480 | Add to Cart |
Description Heat Spreader | RoHS Yes | Drawings | Part Number 47272 | Add to Cart |
Push Pins: Top Sided Heat Sink Application For Package Size 3623
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 0.045"–0.056" PCB (white) | RoHS Yes | Drawings | Part Number 32434 | Add to Cart |
Description 0.057"–0.091" PCB (black) | RoHS Yes | Drawings | Part Number 32435 | Add to Cart |
Description 0.092"–0.119" PCB (blue) | RoHS Yes | Drawings | Part Number 32436 | Add to Cart |
Description 0.120"–0.142" PCB (gray) | RoHS Yes | Drawings | Part Number 32437 | Add to Cart |
Push Pins: Dual Sided Heat Sink Application For Package Size 3623
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 0.045"–0.073" PCB (blue) | RoHS Yes | Drawings | Part Number 32436 | Add to Cart |
Description 0.074"–0.096" PCB (gray) | RoHS Yes | Drawings | Part Number 32437 | Add to Cart |