Skip to main content
Back to Zvs Buck

PI3546-00-BGIZ | ZVS Buck Regulator | Vicor

PI3546-00-BGIZ in the product family

ZVS Buck Regulator

10x10 ChiP package
0.5512 x 0.3937 x nullin / 10.5 x 10.5 x nullmm
PI3546-00-BGIZ in the product family

ZVS Buck Regulator

Input Voltage 48V
Output Voltage 12V
Iout Max 9A
10x10 ChiP package
0.5512 x 0.3937 x nullin / 10.5 x 10.5 x nullmm
Data Sheet
Error Message here
Order an evaluation board
PI3546-00-EVAL1
10000 is the maximum allowed

Option Graph Section

Options
PI3546-00-BGIZ
Status Production Lead time 6 Week(s)
.
Units
Tariff applied

Online account holders get free ground shipping on orders placed online! US and Canada only.

CREATE AN ACCOUNT

Product Features

Product features

  • Wide Operating Range
  • 12 Vin optimized (8–18 V) and Wide Vin (8–36 V)
  • Wide Vout (1 - 16 V)
  • -40°C to 125°C operating range
  • Simple to Use; Fast Development Time
  • Internal compensation - few external components
  • No additional design or additional settings required
  • High Efficiency
  • >96% peak 24 Vin to 12 Vout
  • >95% peak 12 Vin to 5 Vout
  • Light load and full load high efficiency performance
  • Flexible and Rich Feature Set
  • Frequency synchronization
  • User adjustable soft-start & tracking
  • Common High Density Packaging Platform
  • 10.5 x 10.5 x 2.6 mm BGA SIP package
  • High Efficiency HV ZVS-Buck Topology
  • Wide input voltage range of 36V to 60V
  • Very-Fast transient response
  • Constant voltage or constant current operation
  • Constant current error amplifier and reference
  • Paralleling and single wire current sharing
  • Two phase interleaving
  • Input Over/Under Voltage Lockout (OVLO/UVLO)
  • Output Overvoltage Protection (OVP)
  • Over Temperature Protection (OTP)

Accordion Section

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Go to the Library